Special Screws
Select a product from category
Select a product from application
Selection Conditions
- Material 1Plastic
- Material 2PEEK (Polyether Ether Ketone),PEEK GF30 (PEEK Containing Glass Fiber)
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Screws - Hex Posts - PEEK | Plastic Screw - Hex Socket Set Screws - PEEK | Plastic Screw - Socket Head Cap Screw Plugs - PEEK | Ball Rollers - Set Screw Type | Ball Rollers - Hex Head Screw Type | Ball Rollers - Insert Type | |||
Part Number | SPE-HB | SPE-T | SPE-R | BRUSP-P | BRUHP-P | BRUIP-P | |||
Feature | PEEK Chemical Resistance Heat Resistance |
Chemical Resistance Heat Resistance |
Chemical Resistance Heat Resistance |
Compact PEEK With Drain Hole |
PEEK With Drain Hole |
PEEK With Drain Hole |
|||
Material | PEEK | PEEK | PEEK | PEEK | PEEK | PEEK | |||
Surface Treatment | - | - | - | - | - | - | |||
Thread Size | M3 | M3 | R1/8" | M10 | M10 | - | |||
CAD | CAD | CAD | CAD | CAD | CAD | CAD | |||
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |||
List | SPE-M3-HB SPE-M4-HB SPE-M5-HB SPE-M6-HB SPE-M8-HB | SPE-M3-T SPE-M4-T SPE-M5-T SPE-M6-T SPE-M8-T | SPE-1-R SPE-2-R SPE-3-R | BRUSP-10-P BRUSP-12-P BRUSP-16-P BRUSP-8-P | BRUHP-10-P BRUHP-5-P BRUHP-6-P BRUHP-8-P | BRUIP-11-P BRUIP-13-P BRUIP-7-P BRUIP-9-P |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data