Special Screws
Select a product from category
Select a product from application
Selection Conditions
- Material 1Plastic
- Material 2RENY (50% Glass Fiber Reinforced Polyamide MXD6)
Image | ![]() |
![]() |
![]() |
||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Screw - Hex Head Screws - RENY | Plastic Screws - Hex Posts - RENY | Plastic Screws - Threaded Rods - RENY | ||||||
Part Number | SPA-H | SPA-HA | SPA-Z | ||||||
Feature | High Strength | RENY High Strength |
High Strength | ||||||
Material | RENY | RENY | RENY | ||||||
Surface Treatment | - | - | - | ||||||
Thread Size | M10 | M3 | M10 | ||||||
CAD | CAD | CAD | CAD | ||||||
Specifications | Specifications | Specifications | Specifications | ||||||
List | SPA-M10-H SPA-M12-H SPA-M16-H SPA-M5-H SPA-M6-H SPA-M8-H | SPA-M3-HA SPA-M4-HA | SPA-M10-Z SPA-M12-Z SPA-M16-Z SPA-M6-Z SPA-M8-Z |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data