Special Screws
Select a product from category
Select a product from application
Selection Conditions
- Material 1Plastic
- Material 2VESPEL® SCP-5000,VESPEL® SP-1
Image | ![]() |
![]() |
![]() |
![]() |
|||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1) | Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) | Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1) | Plastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000) | |||||
Part Number | SPD-C | SPDC-C | SPD-H | SPDC-H | |||||
Feature | Heat Resistance Chemical Resistance Low Outgas |
Heat Resistance Chemical Resistance Low Outgas |
Heat Resistance Chemical Resistance Low Outgas |
Heat Resistance Chemical Resistance Low Outgas |
|||||
Material | VESPEL® SP-1 | VESPEL® SCP-5000 | VESPEL® SP-1 | VESPEL® SCP-5000 | |||||
Surface Treatment | - | - | - | - | |||||
Thread Size | M3 | M3 | M3 | M3 | |||||
CAD | CAD | CAD | CAD | CAD | |||||
Specifications | Specifications | Specifications | Specifications | Specifications | |||||
List | SPD-M3-C SPD-M4-C SPD-M5-C SPD-M6-C SPD-M8-C | SPDC-M3-C SPDC-M4-C SPDC-M5-C SPDC-M6-C SPDC-M8-C | SPD-M3-H SPD-M4-H SPD-M5-H SPD-M6-H SPD-M8-H | SPDC-M3-H SPDC-M4-H SPDC-M5-H SPDC-M6-H SPDC-M8-H |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data