NBK logo

Special Screws

Select a product from category

Selection Conditions
  • Select processingWith Built-in Washer
Image Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Washer Integrated Hex Socket Head Cap Screws with Ventilation Hole - High Strength Stainless Steel Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Name Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole - Chemical Polish Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Washer Integrated Hex Socket Head Cap Screws with Ventilation Hole - High Strength Stainless Steel Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel Titanium Hex Socket Head Cap Screws with Captive Washers Titanium Hex Socket Head Cap Screws with Captive Washers
Part Number SVSI1S SVSI1S-PC SVSQS SVSQLG SNSI1T SNSI3T SNSQLG SNSI1T-UT SNSI3T-UT
Feature Integrated Washers
I=1
Integrated Washers
I=1
Integrated Washers
I=3
High Strength (Tensile Strength Ranking 10.8 Equivalent)
Integrated Washers
I=3
Integrated Washers
I=1
Integrated Washers
I=3
High Strength (Tensile Strength Ranking 10.8 Equivalent)
Heat Resistance
Corrosion Resistance
Nonmagnetic
Integrated Washers
I=3
Integrated Washers
I=1
Integrated Washers
I=3
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L Grade 2 Titanium Grade 2 Titanium SUS316L Grade 2 Titanium Grade 2 Titanium
Surface Treatment - Special Chemical Polishing - - Special Chemical Polishing Special Chemical Polishing - - -
Thread Size M3 ~ M6 M3 ~ M6 M3 ~ M12 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6 M3 ~ M6
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSI1S-M3 SVSI1S-M4 SVSI1S-M5 SVSI1S-M6 SVSI1S-M3-PC SVSI1S-M4-PC SVSI1S-M5-PC SVSI1S-M6-PC SVSQS-M10 SVSQS-M12 SVSQS-M3 SVSQS-M4 SVSQS-M5 SVSQS-M6 SVSQS-M8 SVSQLG-M3 SVSQLG-M4 SVSQLG-M5 SVSQLG-M6 SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6 SNSQLG-M3 SNSQLG-M4 SNSQLG-M5 SNSQLG-M6 SNSI1T-M3-UT SNSI1T-M4-UT SNSI1T-M5-UT SNSI1T-M6-UT SNSI3T-M3-UT SNSI3T-M4-UT SNSI3T-M5-UT SNSI3T-M6-UT
Image Phillips Cross Recessed Pan Head Machine Screws with Captive Washers Phillips Cross Recessed Pan Head Machine Screws with Captive Washers Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Washers for Sheet Metal (SEMS)
Part Name Phillips Cross Recessed Pan Head Machine Screws with Captive Washers Phillips Cross Recessed Pan Head Machine Screws with Captive Washers Phillips Pan Head Screws with Washers for Sheet Metal (SEMS) Hex Socket Head Cap Screws with Captive Washers Socket Head Cap Screws with Washers for Sheet Metal (SEMS)
Part Number SNPI1S SNPI3S SNPI3-SUC SNSQS SNSQS-SUC
Feature Integrated Washers
I=1
Integrated Washers
I=3
Captive Washers
P=3
Space-saving
For Sheet Metal
Integrated Washers
I=3
Captive Washers
P=3
For Sheet Metal
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - Trivalent chromate treatment - -
Thread Size M2.5 ~ M5 M2 ~ M6 M3 ~ M5 M3 ~ M6 M3 ~ M6
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SNPI1S-M2.5 SNPI1S-M3 SNPI1S-M4 SNPI1S-M5 SNPI3S-M2 SNPI3S-M2.5 SNPI3S-M3 SNPI3S-M4 SNPI3S-M5 SNPI3S-M6 SNPI3-M3-SUC SNPI3-M4-SUC SNPI3-M5-SUC SNSQS-M3 SNSQS-M4 SNSQS-M5 SNSQS-M6 SNSQS-M3-SUC SNSQS-M4-SUC SNSQS-M5-SUC SNSQS-M6-SUC