Special Screws

electronic

Select a product from category

Selection Conditions
  • Select Thread Size (Metric thread)M1.6
Image Hex Socket Head Cap Screws (SUS316L) Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments
Part Name Hex Socket Head Cap Screws (SUS316L) Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments
Part Number SNSL-M1.6 SNZT-M1.6 SPE-M1.6-MF SPE-M1.6-MC SNS-M1.6 SNSS-M1.6 SNZFS-M1.6 SNZ-M1.6-TBZ SNZS-M1.6
Feature Heat Resistance
Corrosion Resistance
Nonmagnetic
Lightweight
Nonmagnetic
Chemical Resistance
Chemical-proof
Heat-resistant
For precision equipment
Heat Resistance
Chemical Resistance
For Precision Instruments
For Precision Instruments For Precision Instruments For Precision Instruments For Precision Instruments
Pan Head Machine Screws
For Precision Instruments
Material SUS316L Pure Titanium PEEK PEEK Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - Ferrosoferric Oxide Film (Black) - - Black Trivalent Chromate Treatment -
Thread Size M1.6 M1.6 M1.6 M1.6 M1.6 M1.6 M1.6 M1.6 M1.6
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSL-M1.6-10 SNSL-M1.6-12 SNSL-M1.6-4 SNSL-M1.6-5 SNSL-M1.6-6 SNSL-M1.6-8 SNZT-M1.6-3 SNZT-M1.6-4 SNZT-M1.6-5 SNZT-M1.6-6 SPE-M1.6-2.5-MF SPE-M1.6-4-MF SPE-M1.6-2.5-MC SPE-M1.6-3-MC SPE-M1.6-4-MC SPE-M1.6-6-MC SNS-M1.6-3 SNS-M1.6-4 SNS-M1.6-5 SNS-M1.6-6 SNSS-M1.6-3 SNSS-M1.6-4 SNSS-M1.6-5 SNSS-M1.6-6 SNZFS-M1.6-10 SNZFS-M1.6-3 SNZFS-M1.6-4 SNZFS-M1.6-5 SNZFS-M1.6-6 SNZFS-M1.6-8 SNZ-M1.6-10-TBZ SNZ-M1.6-12-TBZ SNZ-M1.6-2-TBZ SNZ-M1.6-3-TBZ SNZ-M1.6-4-TBZ SNZ-M1.6-5-TBZ SNZ-M1.6-6-TBZ SNZ-M1.6-8-TBZ SNZS-M1.6-10 SNZS-M1.6-12 SNZS-M1.6-2 SNZS-M1.6-3 SNZS-M1.6-4 SNZS-M1.6-5 SNZS-M1.6-6 SNZS-M1.6-8
Image Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - RENY Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Name Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - RENY Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Number SNZS-M1.6-ALK SPA-M1.6-MF SPA-M1.6-MC SSCZS-M1.6 SNZCXS-M1.6 SNZCXS-M1.6-ALK SNTS-M1.6-FP SHNS-M1.6
Feature Pan Head Machine Screw
for Precision Instruments
Nylon Patch
High strength
For precision equipment
High Strength
For Precision Instruments
Pan Head Machine Screws for Precision Instruments Flat Head Machine Screw
for Precision Instruments
Flat Head Machine Screw
for Precision Instruments
For Precision Instruments
Set Screws
Miniature Screws
Material SUSXM7 (Equivalent to SUS304) RENY RENY SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) - SUS303
Surface Treatment - - - - - - - -
Thread Size M1.6 M1.6 M1.6 M1.6 M1.6 M1.6 M1.6 M1.6
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNZS-M1.6-10-ALK SNZS-M1.6-12-ALK SNZS-M1.6-2-ALK SNZS-M1.6-3-ALK SNZS-M1.6-4-ALK SNZS-M1.6-5-ALK SNZS-M1.6-6-ALK SNZS-M1.6-8-ALK SPA-M1.6-2.5-MF SPA-M1.6-4-MF SPA-M1.6-2.5-MC SPA-M1.6-3-MC SPA-M1.6-4-MC SPA-M1.6-6-MC SSCZS-M1.6-4 SSCZS-M1.6-5 SSCZS-M1.6-6 SSCZS-M1.6-8 SNZCXS-M1.6-10 SNZCXS-M1.6-2 SNZCXS-M1.6-3 SNZCXS-M1.6-4 SNZCXS-M1.6-5 SNZCXS-M1.6-6 SNZCXS-M1.6-8 SNZCXS-M1.6-10-ALK SNZCXS-M1.6-2-ALK SNZCXS-M1.6-3-ALK SNZCXS-M1.6-4-ALK SNZCXS-M1.6-5-ALK SNZCXS-M1.6-6-ALK SNZCXS-M1.6-8-ALK SNTS-M1.6-3-FP SNTS-M1.6-4-FP SNTS-M1.6-5-FP SNTS-M1.6-6-FP SHNS-M1.6