Special Screws

electronic

Select a product from category

Selection Conditions
  • Select Thread Size (Metric thread)M2.5
Image Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Special Low Profile Socket Head Cap Screws with Special Low Profile Hex Socket Head Cap Screws with Special Low Profile (Nylon Patch) Socket Head Cap Screw with Special Low Profile - Stainless Steel Hex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch)
Part Name Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Low Profile Socket Head Cap Screws with Special Low Profile Socket Head Cap Screws with Special Low Profile Hex Socket Head Cap Screws with Special Low Profile (Nylon Patch) Socket Head Cap Screw with Special Low Profile - Stainless Steel Hex Socket Head Cap Screws with Special Low Profile (Stainless Steel / Nylon Patch)
Part Number SVSS-M2.5 SLH-M2.5 SLH-M2.5-TZB SLHS-M2.5 SSH-M2.5 SSH-M2.5-EL SSH-M2.5-EL-ALK SSHS-M2.5 SSHS-M2.5-ALK
Feature Standard Low Profile
Small Space
Low Profile
Small Space
Low Profile
Small Space
Special Low Profile
Small Space
Special Low Profile
Small Space
Special Low Profile
Space-Saving
Nylon Patch
Special Low Profile
Small Space
Special Low Profile
Space-Saving
Nylon Patch
Material SUSXM7 (Equivalent to SUS304) Steel Steel SUSXM7 (Equivalent to SUS304) Steel Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - Ferrosoferric Oxide Film (Black) Trivalent chromate treatment - Ferrosoferric Oxide Film (Black) Electroless nickel plating Electroless nickel plating - -
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVSS-M2.5-10 SVSS-M2.5-12 SVSS-M2.5-4 SVSS-M2.5-5 SVSS-M2.5-6 SVSS-M2.5-8 SLH-M2.5-10 SLH-M2.5-12 SLH-M2.5-5 SLH-M2.5-6 SLH-M2.5-8 SLH-M2.5-10-TZB SLH-M2.5-12-TZB SLH-M2.5-5-TZB SLH-M2.5-6-TZB SLH-M2.5-8-TZB SLHS-M2.5-10 SLHS-M2.5-12 SLHS-M2.5-5 SLHS-M2.5-6 SLHS-M2.5-8 SSH-M2.5-10 SSH-M2.5-12 SSH-M2.5-4 SSH-M2.5-5 SSH-M2.5-6 SSH-M2.5-8 SSH-M2.5-10-EL SSH-M2.5-12-EL SSH-M2.5-4-EL SSH-M2.5-5-EL SSH-M2.5-6-EL SSH-M2.5-8-EL SSH-M2.5-10-EL-ALK SSH-M2.5-12-EL-ALK SSH-M2.5-4-EL-ALK SSH-M2.5-5-EL-ALK SSH-M2.5-6-EL-ALK SSH-M2.5-8-EL-ALK SSHS-M2.5-10 SSHS-M2.5-12 SSHS-M2.5-4 SSHS-M2.5-5 SSHS-M2.5-6 SSHS-M2.5-8 SSHS-M2.5-10-ALK SSHS-M2.5-12-ALK SSHS-M2.5-4-ALK SSHS-M2.5-5-ALK SSHS-M2.5-6-ALK SSHS-M2.5-8-ALK
Image Hexalobular Socket Head Cap Screws with Low Profile Hexalobular Socket Head Cap Screws with Special Low Profile Socket Head Cap Screws with Small Head Socket Head Cap Screws with Extreme Low & Small Head Tamper Resistant Special Low Profile Cap Screws Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - High Intensity Titanium Alloy Cross Recessed Pan Head Machine Screws - Titanium Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)
Part Name Hexalobular Socket Head Cap Screws with Low Profile Hexalobular Socket Head Cap Screws with Special Low Profile Socket Head Cap Screws with Small Head Socket Head Cap Screws with Extreme Low & Small Head Tamper Resistant Special Low Profile Cap Screws Hex Socket Head Cap Screws (SUS316L) Hex Socket Head Cap Screws - High Intensity Titanium Alloy Cross Recessed Pan Head Machine Screws - Titanium Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws)
Part Number SLTS-M2.5 SSTS-M2.5 SNSS-M2.5-SD SSHS-M2.5-SD SRSHS-M2.5 SNSL-M2.5 SNSTG-M2.5 SNPT-M2.5 SNZT-M2.5
Feature Hexalobular Socket
Low Profile
Small Space
Hexalobular Socket
Special Low Profile
Small Space
Small Head
Small Space
Special Low ProfileSmall Head
Small Space
Tamper-resistant screw with special low Profile height Heat Resistance
Corrosion Resistance
Nonmagnetic
High Strength
Lightweight
Nonmagnetic
Corrosion Resistance
Lightweight
Nonmagnetic
Chemical Resistance
Lightweight
Nonmagnetic
Chemical Resistance
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L 64 Titanium Pure Titanium Pure Titanium
Surface Treatment - - - - - - - - -
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SLTS-M2.5-10 SLTS-M2.5-12 SLTS-M2.5-5 SLTS-M2.5-6 SLTS-M2.5-8 SSTS-M2.5-4 SSTS-M2.5-5 SSTS-M2.5-6 SSTS-M2.5-8 SNSS-M2.5-4-SD SNSS-M2.5-5-SD SNSS-M2.5-6-SD SNSS-M2.5-8-SD SSHS-M2.5-5-SD SSHS-M2.5-6-SD SSHS-M2.5-8-SD SRSHS-M2.5-4 SRSHS-M2.5-5 SRSHS-M2.5-6 SRSHS-M2.5-8 SNSL-M2.5-10 SNSL-M2.5-12 SNSL-M2.5-16 SNSL-M2.5-5 SNSL-M2.5-6 SNSL-M2.5-8 SNSTG-M2.5-10 SNSTG-M2.5-4 SNSTG-M2.5-5 SNSTG-M2.5-6 SNSTG-M2.5-8 SNPT-M2.5-10 SNPT-M2.5-12 SNPT-M2.5-5 SNPT-M2.5-6 SNPT-M2.5-8 SNZT-M2.5-4 SNZT-M2.5-5 SNZT-M2.5-6 SNZT-M2.5-8
Image Hex Socket Head Cap Screws - Phosphor Bronze Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws) Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw
Part Name Hex Socket Head Cap Screws - Phosphor Bronze Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws) Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw
Part Number SNSP-M2.5 SNZP-M2.5 SNS-M2.5 SNSS-M2.5 SNZ-M2.5-TBZ SNZS-M2.5 SNZS-M2.5-ALK SSCZS-M2.5 SNZCXS-M2.5
Feature Non-Magnetic Non-magnetic
Pan Head Machine Screws
for Precision Instruments
For Precision Instruments For Precision Instruments For Precision Instruments
Pan Head Machine Screws
For Precision Instruments Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Pan Head Machine Screws for Precision Instruments Flat Head Machine Screw
for Precision Instruments
Material C5191 (Phosphor Bronze) C5191 (Phosphor Bronze) Steel SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - Ferrosoferric Oxide Film (Black) - Black Trivalent Chromate Treatment - - - -
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSP-M2.5-10 SNSP-M2.5-4 SNSP-M2.5-5 SNSP-M2.5-6 SNSP-M2.5-8 SNZP-M2.5-10 SNZP-M2.5-4 SNZP-M2.5-5 SNZP-M2.5-6 SNZP-M2.5-8 SNS-M2.5-4 SNS-M2.5-5 SNS-M2.5-6 SNS-M2.5-8 SNSS-M2.5-4 SNSS-M2.5-5 SNSS-M2.5-6 SNSS-M2.5-8 SNZ-M2.5-10-TBZ SNZ-M2.5-3-TBZ SNZ-M2.5-4-TBZ SNZ-M2.5-5-TBZ SNZ-M2.5-6-TBZ SNZ-M2.5-8-TBZ SNZS-M2.5-10 SNZS-M2.5-3 SNZS-M2.5-4 SNZS-M2.5-5 SNZS-M2.5-6 SNZS-M2.5-8 SNZS-M2.5-3-ALK SNZS-M2.5-4-ALK SNZS-M2.5-5-ALK SNZS-M2.5-6-ALK SNZS-M2.5-8-ALK SSCZS-M2.5-10 SSCZS-M2.5-6 SSCZS-M2.5-8 SNZCXS-M2.5-10 SNZCXS-M2.5-3 SNZCXS-M2.5-4 SNZCXS-M2.5-5 SNZCXS-M2.5-6 SNZCXS-M2.5-8
Image Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws) Hexalobular Socket Flat Head Machine Screws Hexalobular Socket Pan Head Machine Screws Roller Chain Bolt Roller Chain Bolt Roller Chain Bolt Roller Chain Bolt
Part Name Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws) Hexalobular Socket Flat Head Machine Screws Hexalobular Socket Pan Head Machine Screws Roller Chain Bolt Roller Chain Bolt Roller Chain Bolt Roller Chain Bolt
Part Number SNZCXS-M2.5-ALK SNTS-M2.5-FP SHNS-M2.5 SNFXS-M2.5 SNPXS-M2.5 SRC-11-10-R SRC-11-15-R SRC-11-20-R SRC-11-10-L
Feature Flat Head Machine Screw
for Precision Instruments
For Precision Instruments
Set Screws
Miniature Screws High TighteningTorque
Flat Head MachineScrews
Small Space
High TighteningTorque
Pan Head MachineScrews
Standardizing Right and Left Screw Standardizing Right and Left Screw Standardizing Right and Left Screw Standardizing Right and Left Screw
Material SUSXM7 (Equivalent to SUS304) - SUS303 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Steel Steel Steel Steel
Surface Treatment - - - - - Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black) Ferrosoferric Oxide Film (Black)
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNZCXS-M2.5-10-ALK SNZCXS-M2.5-3-ALK SNZCXS-M2.5-4-ALK SNZCXS-M2.5-5-ALK SNZCXS-M2.5-6-ALK SNZCXS-M2.5-8-ALK SNTS-M2.5-4-FP SNTS-M2.5-5-FP SNTS-M2.5-6-FP SHNS-M2.5 SNFXS-M2.5-10 SNFXS-M2.5-12 SNFXS-M2.5-16 SNFXS-M2.5-4 SNFXS-M2.5-5 SNFXS-M2.5-6 SNFXS-M2.5-8 SNPXS-M2.5-10 SNPXS-M2.5-12 SNPXS-M2.5-16 SNPXS-M2.5-4 SNPXS-M2.5-5 SNPXS-M2.5-6 SNPXS-M2.5-8 SRC-11-10-R SRC-11-15-R SRC-11-20-R SRC-11-10-L
Image Roller Chain Bolt Roller Chain Bolt Joint Nut Joint Nut
Part Name Roller Chain Bolt Roller Chain Bolt Joint Nut Joint Nut
Part Number SRCS-11-10-R SRCS-11-10-L SJN-M2.5 SJNS-M2.5
Feature Standardizing Right and Left Screw Standardizing Right and Left Screw Used in combination with SRC Used in combination with SRCS
Material Stainless Steel Stainless Steel Steel Stainless Steel
Surface Treatment - - Ferrosoferric Oxide Film (Black) -
Thread Size M2.5 M2.5 M2.5 M2.5
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List SRCS-11-10-R SRCS-11-10-L SJN-M2.5 SJNS-M2.5