Special Screws

electronic

Select a product from category

Selection Conditions
  • Select Thread Size (Metric thread)M2.6
Image Cross Recessed Flat Head Machine Screws with Ventilation Hole Hexalobular Socket Head Cap Screws with Extreme Low Profile Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch) Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK Plastic Screw - Hex Nuts / Washers - PEEK Plastic Screw - Hex Nuts / Washers - PPS Cross Recessed Flat Head Machine Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments
Part Name Cross Recessed Flat Head Machine Screws with Ventilation Hole Hexalobular Socket Head Cap Screws with Extreme Low Profile Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch) Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK Plastic Screw - Hex Nuts / Washers - PEEK Plastic Screw - Hex Nuts / Washers - PPS Cross Recessed Flat Head Machine Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments
Part Number SVFS-M2.6 SETS-M2.6 SETS-M2.6-ALK SPE-M2.6-F SPE-M2.6-P SPE-M2.6-N SPS-M2.6-N SNZF-M2.6-TBZ SNZFS-M2.6
Feature Flat Head Machine Screws
Small Space
Hexalobular Socket
Extra Low Profile
Small Space
Hexalobular Socket
Extra Low Profile
Space-Saving
Nylon Patch
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Heat Resistance
Chemical Resistance
For Precision Instruments For Precision Instruments
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) PEEK PEEK PEEK PPS Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - - - - Black Trivalent Chromate Treatment -
Thread Size M2.6 M2.6 M2.6 M2.6 M2.6 M2.6 M2.6 M2.6 M2.6
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SVFS-M2.6-10 SVFS-M2.6-4 SVFS-M2.6-5 SVFS-M2.6-6 SVFS-M2.6-8 SETS-M2.6-10 SETS-M2.6-12 SETS-M2.6-4 SETS-M2.6-5 SETS-M2.6-6 SETS-M2.6-8 SETS-M2.6-10-ALK SETS-M2.6-12-ALK SETS-M2.6-4-ALK SETS-M2.6-5-ALK SETS-M2.6-6-ALK SETS-M2.6-8-ALK SPE-M2.6-10-F SPE-M2.6-4-F SPE-M2.6-6-F SPE-M2.6-8-F SPE-M2.6-10-P SPE-M2.6-12-P SPE-M2.6-4-P SPE-M2.6-5-P SPE-M2.6-6-P SPE-M2.6-8-P SPE-M2.6-N SPS-M2.6-N SNZF-M2.6-3-TBZ SNZF-M2.6-4-TBZ SNZF-M2.6-5-TBZ SNZF-M2.6-6-TBZ SNZF-M2.6-8-TBZ SNZFS-M2.6-3 SNZFS-M2.6-4 SNZFS-M2.6-5 SNZFS-M2.6-6 SNZFS-M2.6-8
Image Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan head captive machine screws for precision instruments (miniature screws) Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws) Plastic Screws - Cross Recessed Flat Head Machine Screws - RENY Plastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC
Part Name Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan head captive machine screws for precision instruments (miniature screws) Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws) Plastic Screws - Cross Recessed Flat Head Machine Screws - RENY Plastic Screws - Phillips Cross Recessed Flat Head Machine Screws - PC
Part Number SNZ-M2.6-TBZ SNZ-M2.6-TBZ-ALK SNZS-M2.6 SNZS-M2.6-ALK SSCZS-M2.6 SNTS-M2.6-FP SHNS-M2.6 SPA-M2.6-F SPC-M2.6-F
Feature For Precision Instruments
Pan Head Machine Screws
Pan Head Machine Screw
for Precision Instruments
Nylon Patch
For Precision Instruments Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Pan Head Machine Screws for Precision Instruments For Precision Instruments
Set Screws
Miniature Screws High Strength Shock Resistance
Weather Resistance
Material Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) - SUS303 RENY PC
Surface Treatment Black Trivalent Chromate Treatment Black Trivalent Chromate Treatment - - - - - - -
Thread Size M2.6 M2.6 M2.6 M2.6 M2.6 M2.6 M2.6 M2.6 M2.6
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNZ-M2.6-10-TBZ SNZ-M2.6-3-TBZ SNZ-M2.6-4-TBZ SNZ-M2.6-5-TBZ SNZ-M2.6-6-TBZ SNZ-M2.6-8-TBZ SNZ-M2.6-3-TBZ-ALK SNZ-M2.6-4-TBZ-ALK SNZ-M2.6-5-TBZ-ALK SNZ-M2.6-6-TBZ-ALK SNZ-M2.6-8-TBZ-ALK SNZS-M2.6-10 SNZS-M2.6-2.5 SNZS-M2.6-3 SNZS-M2.6-4 SNZS-M2.6-5 SNZS-M2.6-6 SNZS-M2.6-8 SNZS-M2.6-2.5-ALK SNZS-M2.6-3-ALK SNZS-M2.6-4-ALK SNZS-M2.6-5-ALK SNZS-M2.6-6-ALK SNZS-M2.6-8-ALK SSCZS-M2.6-10 SSCZS-M2.6-6 SSCZS-M2.6-8 SNTS-M2.6-4-FP SNTS-M2.6-5-FP SHNS-M2.6 SPA-M2.6-10-F SPA-M2.6-12-F SPA-M2.6-4-F SPA-M2.6-6-F SPA-M2.6-8-F SPC-M2.6-10-F SPC-M2.6-12-F SPC-M2.6-4-F SPC-M2.6-5-F SPC-M2.6-6-F SPC-M2.6-8-F