Captive Screws・Full Thread Screws
Screws will be treated with relief cut and given a captive function.
Image | ![]() |
![]() |
![]() |
||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Hex Socket Head Cap Screws - Full Thread | Socket Head Cap Screws with Special Low Profile - Full Thread | Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK | ||||||
Part Number | SNSS-FT | SSHS-FT | SPE-FT | ||||||
Feature | Standard | Full Thread Special Low Profile Small Space |
Chemical Resistance Heat Resistance Full Thread |
||||||
Material | SUSXM7 (Equivalent to SUS304) | SUS304 | PEEK | ||||||
Surface Treatment | - | - | - | ||||||
Thread Size | M3 ~ M10 | M3 ~ M10 | M3 ~ M6 | ||||||
CAD | CAD | CAD | CAD | ||||||
Specifications | Specifications | Specifications | Specifications | ||||||
List | SNSS-M10-FT SNSS-M3-FT SNSS-M4-FT SNSS-M5-FT SNSS-M6-FT SNSS-M8-FT | SSHS-M10-FT SSHS-M3-FT SSHS-M4-FT SSHS-M5-FT SSHS-M6-FT SSHS-M8-FT | SPE-M3-C-FT SPE-M4-C-FT SPE-M5-C-FT SPE-M6-C-FT |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data