Specs/CAD
Select
- # Nominal of Thread
- All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-32UNF
- 1/4-20UNC
Unit : inch
Part Number | # Nominal of Thread | L | Lm(mm) | D1 | L1 | B | dc (mm) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SSC-#4-40-5/16 | No.4-40UNC | 5/16 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 0.63 | 3.61 | CAD | Cart |
SSC-#4-40-3/8 | No.4-40UNC | 3/8 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 0.69 | 3.61 | CAD | Cart |
SSC-#4-40-1/2 | No.4-40UNC | 1/2 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 0.82 | 3.61 | CAD | Cart |
SSC-#4-40-5/8 | No.4-40UNC | 5/8 | 4 | 0.183 | 0.112 | 3/32 | 1.9 | 0.94 | 3.61 | CAD | Cart |
SSC-#6-32-3/8 | No.6-32UNC | 3/8 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1.2 | 3.61 | CAD | Cart |
SSC-#6-32-1/2 | No.6-32UNC | 1/2 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1.4 | 3.61 | CAD | Cart |
SSC-#6-32-5/8 | No.6-32UNC | 5/8 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1.5 | 3.61 | CAD | Cart |
SSC-#6-32-3/4 | No.6-32UNC | 3/4 | 5 | 0.226 | 0.138 | 7/64 | 2.4 | 1.7 | 3.61 | CAD | Cart |
SSC-#8-32-3/8 | No.8-32UNC | 3/8 | 5 | 0.27 | 0.164 | 9/64 | 3 | 1.8 | 3.17 | CAD | Cart |
SSC-#8-32-1/2 | No.8-32UNC | 1/2 | 5 | 0.27 | 0.164 | 9/64 | 3 | 2.1 | 3.17 | CAD | Cart |
SSC-#8-32-5/8 | No.8-32UNC | 5/8 | 5 | 0.27 | 0.164 | 9/64 | 3 | 2.4 | 3.17 | CAD | Cart |
SSC-#8-32-3/4 | No.8-32UNC | 3/4 | 5 | 0.27 | 0.164 | 9/64 | 3 | 2.7 | 3.17 | CAD | Cart |
SSC-#10-32-3/8 | No.10-32UNF | 3/8 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 2.7 | 3.28 | CAD | Cart |
SSC-#10-32-1/2 | No.10-32UNF | 1/2 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 3.1 | 3.28 | CAD | Cart |
SSC-#10-32-5/8 | No.10-32UNF | 5/8 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 3.5 | 3.28 | CAD | Cart |
SSC-#10-32-3/4 | No.10-32UNF | 3/4 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 3.6 | 3.61 | CAD | Cart |
SSC-#10-32-7/8 | No.10-32UNF | 7/8 | 6 | 0.312 | 0.19 | 5/32 | 3.7 | 4.2 | 3.61 | CAD | Cart |
SSC-1/4-20-5/8 | 1/4-20UNC | 5/8 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 6.2 | 4.18 | CAD | Cart |
SSC-1/4-20-3/4 | 1/4-20UNC | 3/4 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 6.8 | 4.18 | CAD | Cart |
SSC-1/4-20-7/8 | 1/4-20UNC | 7/8 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 7.4 | 4.32 | CAD | Cart |
SSC-1/4-20-1 | 1/4-20UNC | 1 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 8.1 | 4.54 | CAD | Cart |
SSC-1/4-20-1 1/4 | 1/4-20UNC | 1-1/4 | 9 | 0.375 | 0.25 | 3/16 | 4.6 | 9.3 | 4.81 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Related Services
Material/Finish
SSC (INCH) | |
---|---|
Main body | Equivalent to SUS304 |
Strength Class | A2-50 |
Application
Fixing of protection cover and cover for inspection / CE markingMachine tool / Food machinery / and Electronic device
Characteristics
- It prevents fall-off and loss of the screw. For fixing of protection cover and cover for inspection that are frequently mounted and removed.
- Inch screw type.
- For CE marking.⇒Use the NBK Captive Screw Series to be comply with CE
- Use a dedicated wrench SKH(INCH)for mounting and removal.SKH(INCH)
- We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.