Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | B | L1 | dc | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SSC-SNHL-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 2 | 2.2 | 0.8 | 3.66 | CAD | Cart |
SSC-SNHL-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 2 | 2.2 | 0.85 | 3.66 | CAD | Cart |
SSC-SNHL-M3-12 | M3 | 0.5 | 12 | 4 | 5.5 | 2 | 2.2 | 0.94 | 3.66 | CAD | Cart |
SSC-SNHL-M3-16 | M3 | 0.5 | 16 | 4 | 5.5 | 2 | 2.2 | 1.1 | 3.66 | CAD | Cart |
SSC-SNHL-M4-10 | M4 | 0.7 | 10 | 5 | 7 | 2.8 | 3 | 1.7 | 3.66 | CAD | Cart |
SSC-SNHL-M4-12 | M4 | 0.7 | 12 | 5 | 7 | 2.8 | 3 | 1.9 | 3.66 | CAD | Cart |
SSC-SNHL-M4-16 | M4 | 0.7 | 16 | 5 | 7 | 2.8 | 3 | 2.2 | 3.66 | CAD | Cart |
SSC-SNHL-M4-20 | M4 | 0.7 | 20 | 5 | 7 | 2.8 | 3 | 2.5 | 3.66 | CAD | Cart |
SSC-SNHL-M5-12 | M5 | 0.8 | 12 | 6 | 8 | 3.5 | 3.9 | 3 | 4.07 | CAD | Cart |
SSC-SNHL-M5-16 | M5 | 0.8 | 16 | 6 | 8 | 3.5 | 3.9 | 3.5 | 4.07 | CAD | Cart |
SSC-SNHL-M5-20 | M5 | 0.8 | 20 | 6 | 8 | 3.5 | 3.9 | 4 | 4.07 | CAD | Cart |
SSC-SNHL-M5-25 | M5 | 0.8 | 25 | 6 | 8 | 3.5 | 3.9 | 4.7 | 4.07 | CAD | Cart |
SSC-SNHL-M6-12 | M6 | 1 | 12 | 8 | 10 | 4 | 4.5 | 4.9 | 4.34 | CAD | Cart |
SSC-SNHL-M6-16 | M6 | 1 | 16 | 8 | 10 | 4 | 4.5 | 5.6 | 4.34 | CAD | Cart |
SSC-SNHL-M6-20 | M6 | 1 | 20 | 8 | 10 | 4 | 4.5 | 6.3 | 4.34 | CAD | Cart |
SSC-SNHL-M6-25 | M6 | 1 | 25 | 8 | 10 | 4 | 4.5 | 7.2 | 4.34 | CAD | Cart |
SSC-SNHL-M6-30 | M6 | 1 | 30 | 8 | 10 | 4 | 4.5 | 8.1 | 4.61 | CAD | Cart |
SSC-SNHL-M8-16 | M8 | 1.25 | 16 | 10 | 13 | 5.5 | 6.3 | 11 | 5.29 | CAD | Cart |
SSC-SNHL-M8-20 | M8 | 1.25 | 20 | 10 | 13 | 5.5 | 6.3 | 13 | 5.29 | CAD | Cart |
SSC-SNHL-M8-25 | M8 | 1.25 | 25 | 10 | 13 | 5.5 | 6.3 | 15 | 5.56 | CAD | Cart |
SSC-SNHL-M8-30 | M8 | 1.25 | 30 | 10 | 13 | 5.5 | 6.3 | 16 | 5.83 | CAD | Cart |
SSC-SNHL-M8-35 | M8 | 1.25 | 35 | 10 | 13 | 5.5 | 6.3 | 18 | 5.83 | CAD | Cart |
SSC-SNHL-M8-40 | M8 | 1.25 | 40 | 10 | 13 | 5.5 | 6.3 | 20 | 5.83 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSC-SNHL | |
---|---|
Main Body | SUS316L |
Strength Class | A4-50 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.