NBK logo

  • Special Screws
  • Captive Screws, Full Thread Screws

Socket Head Cap Captive Screws - Titanium

SSC-SNST

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSTSocket Head Cap Captive Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-SNST-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.42 9.49 CAD Cart
SSC-SNST-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.46 9.49 CAD Cart
SSC-SNST-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.49 9.63 CAD Cart
SSC-SNST-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 0.58 11.12 CAD Cart
SSC-SNST-M4-10 M4 0.7 10 5 7 4 3 3 0.93 9.90 CAD Cart
SSC-SNST-M4-12 M4 0.7 12 5 7 4 3 3 1 10.30 CAD Cart
SSC-SNST-M4-16 M4 0.7 16 5 7 4 3 3 1.2 11.80 CAD Cart
SSC-SNST-M4-20 M4 0.7 20 5 7 4 3 3 1.3 12.07 CAD Cart
SSC-SNST-M5-12 M5 0.8 12 6 8.5 5 4 3.9 1.6 12.07 CAD Cart
SSC-SNST-M5-16 M5 0.8 16 6 8.5 5 4 3.9 1.8 12.74 CAD Cart
SSC-SNST-M5-20 M5 0.8 20 6 8.5 5 4 3.9 2 14.10 CAD Cart
SSC-SNST-M5-25 M5 0.8 25 6 8.5 5 4 3.9 2.3 15.18 CAD Cart
SSC-SNST-M6-12 M6 1 12 8 10 6 5 4.5 2.6 14.91 CAD Cart
SSC-SNST-M6-16 M6 1 16 8 10 6 5 4.5 2.7 15.18 CAD Cart
SSC-SNST-M6-20 M6 1 20 8 10 6 5 4.5 2.8 15.45 CAD Cart
SSC-SNST-M6-25 M6 1 25 8 10 6 5 4.5 2.9 18.16 CAD Cart
SSC-SNST-M6-30 M6 1 30 8 10 6 5 4.5 3 18.44 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SSC-SNST
Main Body TW340 (Grade 2 Titanium)

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or Higher
Elongation (%) 23 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Installation Example

Make a screw hole in the cover, and then pass the SSC-SNST thread part through it. Even when the screw is removed from the frame, SSC-SNST does not fall out of the cover because the SSC-SNST thread part catches on the cover screw hole.

SSC-SNSTSocket Head Cap Captive Screws - Titanium


Product List

Click here to see Captive Screws, Full Thread Screws

Click here to see Special Screws