• Special Screws
  • Captive Screws・Full Thread Screws

SSC-SRBS

Captive Button Head Cap Bolts with Hexalobular Socket (with Pin)

  • Tamper Resistance

Dimension Drawing

SSC-SRBSCaptive Button Head Cap Bolts with Hexalobular Socket (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
Lm
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm L1 D1 dc Key Part No. Hexalobular Socket No. Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SSC-SRBS-M3-8 M3 0.5 8 4 1.65 5.7 2.2 SRX-10 10 1 0.57 3.56 CAD Cart
SSC-SRBS-M3-10 M3 0.5 10 4 1.65 5.7 2.2 SRX-10 10 1 0.65 3.56 CAD Cart
SSC-SRBS-M3-12 M3 0.5 12 4 1.65 5.7 2.2 SRX-10 10 1 0.73 3.56 CAD Cart
SSC-SRBS-M3-16 M3 0.5 16 4 1.65 5.7 2.2 SRX-10 10 1 0.93 3.56 CAD Cart
SSC-SRBS-M4-10 M4 0.7 10 5 2.2 7.6 3 SRX-20 20 1 1.4 3.08 CAD Cart
SSC-SRBS-M4-12 M4 0.7 12 5 2.2 7.6 3 SRX-20 20 1 1.5 3.08 CAD Cart
SSC-SRBS-M4-16 M4 0.7 16 5 2.2 7.6 3 SRX-20 20 1 1.8 3.08 CAD Cart
SSC-SRBS-M4-20 M4 0.7 20 5 2.2 7.6 3 SRX-20 20 1 2.2 3.08 CAD Cart
SSC-SRBS-M5-12 M5 0.8 12 6 2.75 9.5 3.9 SRX-25 25 1 2.3 3.23 CAD Cart
SSC-SRBS-M5-16 M5 0.8 16 6 2.75 9.5 3.9 SRX-25 25 1 2.8 3.23 CAD Cart
SSC-SRBS-M5-20 M5 0.8 20 6 2.75 9.5 3.9 SRX-25 25 1 3.3 3.37 CAD Cart
SSC-SRBS-M5-25 M5 0.8 25 6 2.75 9.5 3.9 SRX-25 25 1 4.1 3.37 CAD Cart
SSC-SRBS-M6-12 M6 1 12 8 3.3 10.5 4.5 SRX-30 30 1 3.6 3.37 CAD Cart
SSC-SRBS-M6-16 M6 1 16 8 3.3 10.5 4.5 SRX-30 30 1 4.3 3.37 CAD Cart
SSC-SRBS-M6-20 M6 1 20 8 3.3 10.5 4.5 SRX-30 30 1 5.1 3.37 CAD Cart
SSC-SRBS-M6-25 M6 1 25 8 3.3 10.5 4.5 SRX-30 30 1 6.1 3.56 CAD Cart
SSC-SRBS-M6-30 M6 1 30 8 3.3 10.5 4.5 SRX-30 30 1 6.9 3.56 CAD Cart
SSC-SRBS-M8-16 M8 1.25 16 10 4.4 14 6.3 SRX-40 40 1 9.1 4.17 CAD Cart
SSC-SRBS-M8-20 M8 1.25 20 10 4.4 14 6.3 SRX-40 40 1 10 4.31 CAD Cart
SSC-SRBS-M8-25 M8 1.25 25 10 4.4 14 6.3 SRX-40 40 1 12 4.62 CAD Cart
SSC-SRBS-M8-30 M8 1.25 30 10 4.4 14 6.3 SRX-40 40 1 14 4.62 CAD Cart
SSC-SRBS-M8-40 M8 1.25 40 10 4.4 14 6.3 SRX-40 40 1 18 4.77 CAD Cart
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
SSC-SRBS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Fixing of protection cover and cover for inspection / CE marking
Machine tool / Food machinery / and Electronic device

Characteristics

  • We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

SSC-SRBSCaptive Button Head Cap Bolts with Hexalobular Socket (with Pin)


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Mounting Example

Machine a screw hole on the cover and let through the threaded part of SSC-SRBS. Threaded part of SSC-SRBS is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC-SRBS never fall out of the cover.

SSC-SRBSCaptive Button Head Cap Bolts with Hexalobular Socket (with Pin)


Related Products

Use a dedicated tool SRX for mounting and removal.
SRX

SSC-SRBSCaptive Button Head Cap Bolts with Hexalobular Socket (with Pin)


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time