• Special Screws
  • Captive Screws・Full Thread Screws

Socket Head Cap Captive Screws with Special Low Profile

SSCHS

  • Space
  • Loss Prevention

Dimension Drawing

SSCHSSocket Head Cap Captive Screws with Special Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Max. Torque (N・m) Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSCHS-M3-8 M3 0.5 8 4 6 1.3 1.5 2.2 0.11 0.53 4.99 CAD Cart
SSCHS-M3-10 M3 0.5 10 4 6 1.3 1.5 2.2 0.11 0.61 4.99 CAD Cart
SSCHS-M3-12 M3 0.5 12 4 6 1.3 1.5 2.2 0.11 0.69 4.99 CAD Cart
SSCHS-M4-10 M4 0.7 10 5 8 1.5 2 3 0.39 1.2 3.97 CAD Cart
SSCHS-M4-12 M4 0.7 12 5 8 1.5 2 3 0.39 1.3 4.10 CAD Cart
SSCHS-M4-16 M4 0.7 16 5 8 1.5 2 3 0.39 1.6 4.10 CAD Cart
SSCHS-M5-12 M5 0.8 12 6 9 1.5 3 3.9 0.52 1.5 4.10 CAD Cart
SSCHS-M5-16 M5 0.8 16 6 9 1.5 3 3.9 0.52 2 4.29 CAD Cart
SSCHS-M5-20 M5 0.8 20 6 9 1.5 3 3.9 0.52 2.5 4.52 CAD Cart
SSCHS-M6-12 M6 1 12 8 10 1.5 3 4.5 1.6 2.3 4.91 CAD Cart
SSCHS-M6-16 M6 1 16 8 10 1.5 3 4.5 1.6 3 4.99 CAD Cart
SSCHS-M6-20 M6 1 20 8 10 1.5 3 4.5 1.6 3.8 5.16 CAD Cart
SSCHS-M6-25 M6 1 25 8 10 1.5 3 4.5 1.6 4.8 5.39 CAD Cart
SSCHS-M6-30 M6 1 30 8 10 1.5 3 4.5 1.6 5.5 5.66 CAD Cart
SSCHS-M8-16 M8 1.25 16 10 13 1.5 4 6.3 5 5.4 6.97 CAD Cart
SSCHS-M8-20 M8 1.25 20 10 13 1.5 4 6.3 5 6.7 7.22 CAD Cart
SSCHS-M8-25 M8 1.25 25 10 13 1.5 4 6.3 5 8.3 7.56 CAD Cart
SSCHS-M8-30 M8 1.25 30 10 13 1.5 4 6.3 5 10 7.93 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Related Services

Material/Finish

SSCHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-40

Application

Securement of protective and inspection covers and compliance
with CE marked products
Machine tools, food industry machines, and electrical
and electronic equipment

Characteristics

  • The shape of the screws prevent them from falling out and loss. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
  • These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE

Precautions for Use

  • The inner diameter of the screw hole of the cover must be equal or larger than dimension dc.
  • The thickness of the cover must be 0.8 mm or more.

Mounting Example

Make a screw hole in the cover, then pass SSCHS thread through it. Even when the screw is removed from the frame, SSCHS does not fall out from the cover because SSCHS thread catches on the screw hole of the cover.

SSCHSSocket Head Cap Captive Screws with Special Low Profile


Product List

Click here to see Captive Screws・Full Thread Screws

Click here to see Special Screws