Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | t1 | D | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
SHNT-M3-F | M3 | 0.5 | 5.5 | 3.7 | 0.8 | 8 | 0.4 | 3.17 | CAD | Cart |
SHNT-M4-F | M4 | 0.7 | 7 | 4.2 | 0.8 | 10 | 0.72 | 3.17 | CAD | Cart |
SHNT-M5-F | M5 | 0.8 | 8 | 5.5 | 1.1 | 12 | 1.3 | 4.42 | CAD | Cart |
SHNT-M6-F | M6 | 1 | 10 | 6 | 1.5 | 14 | 1.9 | 5.69 | CAD | Cart |
SHNT-M8-F | M8 | 1.25 | 12 | 7.5 | 1.5 | 17 | 3.3 | 7.79 | CAD | Cart |
SHNT-M10-F | M10 | 1.5 | 14 | 9 | 1.8 | 19 | 4.8 | 14.13 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHNT-F | |
---|---|
Main body | TW340(Grade 2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
Mechanical Properties
TW270 (Grade 1 Titanium) |
TW340 (Grade 2 Titanium) |
|
---|---|---|
Tensile Strength(N/mm2) | 270-410 | 340-510 |
0.2% Proof Stress(N/mm2) | 165 or Higher | 215 or Higher |
Elongation(%) | 27 or Higher | 23 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
TW270 (Grade 1 Titanium) |
TW340 (Grade 2 Titanium) |
|
---|---|---|
Specific Gravity | 4.51 | 4.51 |
Melting Point(℃) | 1668 | 1668 |
Longitudinal Elastic Modulus(GPa) | 106 | 106 |
Thermal Conductivity(W/(m・K)) | 17.16 | 17.16 |
Linear Expansion Coefficient(K-1) | 8.4×10-6 | 8.4×10-6 |
Electric Resistance(μΩ・m) | 0.55 | 0.55 |
Magnetic Permeability(μ) | 1.0001 (Nonmagnetic) |
1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.