NBK logo

  • Special Screws
  • Chemical Resistance Screws

Hex Socket Head Cap Screws - Low Temperature Black Chrome

SNSS-RY

  • Vacuum
  • Seizing & Sticking Prevention
  • Chemical-proof
  • Antireflection

Dimension Drawing

SNSS-RYHex Socket Head Cap Screws - Low Temperature Black Chrome寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M3-5-RY M3 0.5 5 5.5 3 2.5 0.67 7.95 CAD Cart
SNSS-M3-6-RY M3 0.5 6 5.5 3 2.5 0.71 7.95 CAD Cart
SNSS-M3-8-RY M3 0.5 8 5.5 3 2.5 0.8 7.95 CAD Cart
SNSS-M3-10-RY M3 0.5 10 5.5 3 2.5 0.88 7.95 CAD Cart
SNSS-M3-12-RY M3 0.5 12 5.5 3 2.5 0.96 7.95 CAD Cart
SNSS-M3-16-RY M3 0.5 16 5.5 3 2.5 1.2 7.95 CAD Cart
SNSS-M3-20-RY M3 0.5 20 5.5 3 2.5 1.4 7.95 CAD Cart
SNSS-M4-6-RY M4 0.7 6 7 4 3 1.5 7.95 CAD Cart
SNSS-M4-8-RY M4 0.7 8 7 4 3 1.7 7.95 CAD Cart
SNSS-M4-10-RY M4 0.7 10 7 4 3 1.8 7.95 CAD Cart
SNSS-M4-12-RY M4 0.7 12 7 4 3 2 7.95 CAD Cart
SNSS-M4-16-RY M4 0.7 16 7 4 3 2.3 7.95 CAD Cart
SNSS-M4-20-RY M4 0.7 20 7 4 3 2.7 7.95 CAD Cart
SNSS-M4-25-RY M4 0.7 25 7 4 3 3.2 7.95 CAD Cart
SNSS-M5-8-RY M5 0.8 8 8.5 5 4 2.5 7.95 CAD Cart
SNSS-M5-10-RY M5 0.8 10 8.5 5 4 2.7 7.95 CAD Cart
SNSS-M5-12-RY M5 0.8 12 8.5 5 4 3 7.95 CAD Cart
SNSS-M5-16-RY M5 0.8 16 8.5 5 4 3.5 7.95 CAD Cart
SNSS-M5-20-RY M5 0.8 20 8.5 5 4 4 7.95 CAD Cart
SNSS-M5-25-RY M5 0.8 25 8.5 5 4 4.8 7.95 CAD Cart
SNSS-M6-10-RY M6 1 10 10 6 5 4.7 7.95 CAD Cart
SNSS-M6-12-RY M6 1 12 10 6 5 5.1 7.95 CAD Cart
SNSS-M6-16-RY M6 1 16 10 6 5 5.8 7.95 CAD Cart
SNSS-M6-20-RY M6 1 20 10 6 5 6.5 7.95 CAD Cart
SNSS-M6-25-RY M6 1 25 10 6 5 7.6 7.95 CAD Cart
SNSS-M6-30-RY M6 1 30 10 6 5 8.3 7.95 CAD Cart
SNSS-M8-16-RY M8 1.25 16 13 8 6 12 8.33 CAD Cart
SNSS-M8-20-RY M8 1.25 20 13 8 6 13 8.33 CAD Cart
SNSS-M8-25-RY M8 1.25 25 13 8 6 15 8.33 CAD Cart
SNSS-M8-30-RY M8 1.25 30 13 8 6 17 8.33 CAD Cart
SNSS-M8-35-RY M8 1.25 35 13 8 6 19 8.33 CAD Cart
SNSS-M10-20-RY M10 1.5 20 16 10 8 23 8.33 CAD Cart
SNSS-M10-25-RY M10 1.5 25 16 10 8 25 8.47 CAD Cart
SNSS-M10-30-RY M10 1.5 30 16 10 8 28 8.47 CAD Cart
SNSS-M10-35-RY M10 1.5 35 16 10 8 30 8.61 CAD Cart
SNSS-M10-40-RY M10 1.5 40 16 10 8 33 8.61 CAD Cart
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
SNSS-RY
Main Body SUSXM7(S.S. Grade:A2)
Low Temperature Black Chrome Treatment*1
Strength Class A2-70

*1: The surface treatment for SNSS-RY has been changed to low temperature black chrome treatment.


Application

Seizing prevention and reflection resistance,
Optical instruments, FPD production equipment,
and semiconductor devices

Characteristics

  • Excellent corrosion resistance, chemical resistance, and abrasion resistance.
  • Due to low outgas, screws can be used under vacuum environments.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Spectral reflectance is 1.5% or less. These screws are intended for optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
  • Conforms to JIS B 1176, ISO 4762, and DIN 912.

Tightening Property (Reference)

Part Number:SNSS-M5-25-RY
⇒The Features of Screws with Special Surface Treatment

SNSS-RYHex Socket Head Cap Screws - Low Temperature Black Chrome


Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws