• Special Screws
  • Chemical Resistance Screws

Hex Socket Head Cap Screws (Tantalum)

SNSTA

  • Cleanroom Specification
  • Chemical-proof

Dimension Drawing

SNSTAHex Socket Head Cap Screws (Tantalum)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSTA-M3-6 M3 0.5 6 5.5 3 2.5 1360 1.5 - CAD RFQ
SNSTA-M3-8 M3 0.5 8 5.5 3 2.5 1360 1.7 - CAD RFQ
SNSTA-M3-10 M3 0.5 10 5.5 3 2.5 1360 1.9 - CAD RFQ
SNSTA-M4-8 M4 0.7 8 7 4 3 2370 3.4 - CAD RFQ
SNSTA-M4-10 M4 0.7 10 7 4 3 2370 3.7 - CAD RFQ
SNSTA-M4-12 M4 0.7 12 7 4 3 2370 4 - CAD RFQ
SNSTA-M5-10 M5 0.8 10 8.5 5 4 3840 6.3 - CAD RFQ
SNSTA-M5-12 M5 0.8 12 8.5 5 4 3840 6.8 - CAD RFQ
SNSTA-M5-16 M5 0.8 16 8.5 5 4 3840 7.9 - CAD RFQ
SNSTA-M5-20 M5 0.8 20 8.5 5 4 3840 8.8 - CAD RFQ
SNSTA-M6-12 M6 1 12 10 6 5 5440 11 - CAD RFQ
SNSTA-M6-16 M6 1 16 10 6 5 5440 12 - CAD RFQ
SNSTA-M6-20 M6 1 20 10 6 5 5440 13 - CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSTA
Main Body Tantalum

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Tantalum hex socket head cap screws.
  • Tantalum is a material characterized by excellent chemical resistance and high specific gravity.
  • With excellent corrosion resistance to strong acids such as sulfuric acid, it is also resistant to aqua regia.
  • The specific gravity is approximately twice that of general steel and stainless steel.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service

Physical Property

Tantalum SUS304
Specific Gravity 16.65 7.93
Longitudinal Elastic Modulus (GPa) 185 193
Specific Heat (J/kg・K) 140 500
Linear Expansion Coefficient (K-1) 6.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Tantalum SUS304
Tensile Strength (N/mm2) 271 520 or More
0.2% Proof Load (N/mm2) 189 205 or More
Elongation (%) 51.2 40 or More

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws

Most Read