Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-M1.2-2-MC | M1.2 | 0.25 | 2 | 1.8 | 0.5 | 0 | 58 | 0.025 | 10 | 0.015 | 7.66 | CAD | Cart |
SPE-M1.2-2.5-MC | M1.2 | 0.25 | 2.5 | 1.8 | 0.5 | 0 | 58 | 0.025 | 10 | 0.015 | 7.66 | CAD | Cart |
SPE-M1.2-3-MC | M1.2 | 0.25 | 3 | 1.8 | 0.5 | 0 | 58 | 0.025 | 10 | 0.015 | 7.66 | CAD | Cart |
SPE-M1.2-4-MC | M1.2 | 0.25 | 4 | 1.8 | 0.5 | 0 | 58 | 0.025 | 10 | 0.016 | 7.66 | CAD | Cart |
SPE-M1.4-2-MC | M1.4 | 0.3 | 2 | 2 | 0.5 | 0 | 59 | 0.026 | 10 | 0.016 | 7.66 | CAD | Cart |
SPE-M1.4-2.5-MC | M1.4 | 0.3 | 2.5 | 2 | 0.5 | 0 | 59 | 0.026 | 10 | 0.016 | 7.66 | CAD | Cart |
SPE-M1.4-3-MC | M1.4 | 0.3 | 3 | 2 | 0.5 | 0 | 59 | 0.026 | 10 | 0.016 | 7.66 | CAD | Cart |
SPE-M1.4-4-MC | M1.4 | 0.3 | 4 | 2 | 0.5 | 0 | 59 | 0.026 | 10 | 0.017 | 7.66 | CAD | Cart |
SPE-M1.6-2.5-MC | M1.6 | 0.35 | 2.5 | 2.3 | 0.5 | 0 | 76 | 0.038 | 10 | 0.017 | 7.66 | CAD | Cart |
SPE-M1.6-3-MC | M1.6 | 0.35 | 3 | 2.3 | 0.5 | 0 | 76 | 0.038 | 10 | 0.018 | 7.66 | CAD | Cart |
SPE-M1.6-4-MC | M1.6 | 0.35 | 4 | 2.3 | 0.5 | 0 | 76 | 0.038 | 10 | 0.019 | 7.66 | CAD | Cart |
SPE-M1.6-6-MC | M1.6 | 0.35 | 6 | 2.3 | 0.5 | 0 | 76 | 0.038 | 10 | 0.02 | 8.05 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-MC | |
---|---|
Main body | PEEK / Light Brown |
Heat resistance temperature*1 |
260℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device /Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump
Characteristics
- Miniature screws for precision devices.
- PEEK is thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It resists almost all chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
- It is highly heat-resistant and water-proofed and high temperature strength is retained.
- Features outstanding friction, shock, and fatigue resistance.
- It is highly frame-resistant satisfying V-0 of the UL standard 94.
- Plastic screw properties and precautions for use ⇒Plastic Screws