Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | Cross-recessed Socket Number |
Tension Rupture Load*1 (N) | Torsional Torque*1 (N・m) | Qty per pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPE-M1.2-2.5-MF | M1.2 | 0.25 | 2.5 | 2.3 | 0 | 58 | 0.03 | 10 | 0.004 | 7.88 | CAD | Cart |
SPE-M1.2-4-MF | M1.2 | 0.25 | 4 | 2.3 | 0 | 58 | 0.03 | 10 | 0.006 | 7.88 | CAD | Cart |
SPE-M1.4-2.5-MF | M1.4 | 0.3 | 2.5 | 2.5 | 0 | 82 | 0.037 | 10 | 0.005 | 7.88 | CAD | Cart |
SPE-M1.4-4-MF | M1.4 | 0.3 | 4 | 2.5 | 0 | 82 | 0.037 | 10 | 0.006 | 7.88 | CAD | Cart |
SPE-M1.6-2.5-MF | M1.6 | 0.35 | 2.5 | 2.8 | 0 | 93 | 0.043 | 10 | 0.006 | 7.88 | CAD | Cart |
SPE-M1.6-4-MF | M1.6 | 0.35 | 4 | 2.8 | 0 | 93 | 0.043 | 10 | 0.008 | 7.88 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-MF | |
---|---|
Main unit | PEEK (Polyether ether ketone) (Light brown) |
Heat resistance temperature*1 | 260℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device / Print board etching equipment / Metal surface treatment facility / Chemical plant / Transformer / Electric and electronic device / Hydrothermal pump / Chemical pumpCharacteristics
- Miniature screws for precision devices.
- PEEK is thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It resists almost all chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
- It is highly heat-resistant and water-proofed and high temperature strength is retained.
- Features outstanding friction, shock, and fatigue resistance.
- It is highly frame-resistant satisfying V-0 of the UL standard 94.
- Plastic screw properties and precautions for use ⇒Plastic Screws