Specs/CAD
Select
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SPE-M1.7-4-P | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 81 | 0.038 | 20 | 11.03 | CAD | Cart |
SPE-M2-4-P | M2 | 0.4 | 4 | 3.5 | 1.3 | 165 | 0.071 | 20 | 11.03 | CAD | Cart |
SPE-M2-5-P | M2 | 0.4 | 5 | 3.5 | 1.3 | 165 | 0.071 | 20 | 11.03 | CAD | Cart |
SPE-M2-6-P | M2 | 0.4 | 6 | 3.5 | 1.3 | 165 | 0.071 | 20 | 11.03 | CAD | Cart |
SPE-M2-8-P | M2 | 0.4 | 8 | 3.5 | 1.3 | 165 | 0.071 | 20 | 11.03 | CAD | Cart |
SPE-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 165 | 0.071 | 20 | 11.03 | CAD | Cart |
SPE-M2-12-P | M2 | 0.4 | 12 | 3.5 | 1.3 | 165 | 0.071 | 20 | 17.00 | CAD | Cart |
SPE-M2.6-4-P | M2.6 | 0.45 | 4 | 4.5 | 1.7 | 291 | 0.15 | 20 | 11.03 | CAD | Cart |
SPE-M2.6-5-P | M2.6 | 0.45 | 5 | 4.5 | 1.7 | 291 | 0.15 | 20 | 11.03 | CAD | Cart |
SPE-M2.6-6-P | M2.6 | 0.45 | 6 | 4.5 | 1.7 | 291 | 0.15 | 20 | 11.03 | CAD | Cart |
SPE-M2.6-8-P | M2.6 | 0.45 | 8 | 4.5 | 1.7 | 291 | 0.15 | 20 | 11.03 | CAD | Cart |
SPE-M2.6-10-P | M2.6 | 0.45 | 10 | 4.5 | 1.7 | 291 | 0.15 | 20 | 14.49 | CAD | Cart |
SPE-M2.6-12-P | M2.6 | 0.45 | 12 | 4.5 | 1.7 | 291 | 0.15 | 20 | 17.00 | CAD | Cart |
SPE-M3-4-P | M3 | 0.5 | 4 | 5.5 | 2 | 405 | 0.21 | 20 | 12.29 | CAD | Cart |
SPE-M3-5-P | M3 | 0.5 | 5 | 5.5 | 2 | 405 | 0.21 | 20 | 12.29 | CAD | Cart |
SPE-M3-6-P | M3 | 0.5 | 6 | 5.5 | 2 | 405 | 0.21 | 20 | 12.29 | CAD | Cart |
SPE-M3-8-P | M3 | 0.5 | 8 | 5.5 | 2 | 405 | 0.21 | 20 | 12.29 | CAD | Cart |
SPE-M3-10-P | M3 | 0.5 | 10 | 5.5 | 2 | 405 | 0.21 | 20 | 12.29 | CAD | Cart |
SPE-M3-12-P | M3 | 0.5 | 12 | 5.5 | 2 | 405 | 0.21 | 20 | 14.49 | CAD | Cart |
SPE-M3-15-P | M3 | 0.5 | 15 | 5.5 | 2 | 405 | 0.21 | 20 | 23.91 | CAD | Cart |
SPE-M3-16-P | M3 | 0.5 | 16 | 5.5 | 2 | 405 | 0.21 | 20 | 26.45 | CAD | Cart |
SPE-M3-20-P | M3 | 0.5 | 20 | 5.5 | 2 | 405 | 0.21 | 20 | 31.15 | CAD | Cart |
SPE-M3-25-P | M3 | 0.5 | 25 | 5.5 | 2 | 405 | 0.21 | 20 | 35.87 | CAD | Cart |
SPE-M4-5-P | M4 | 0.7 | 5 | 7 | 2.6 | 738 | 0.47 | 20 | 17.00 | CAD | Cart |
SPE-M4-6-P | M4 | 0.7 | 6 | 7 | 2.6 | 738 | 0.47 | 20 | 17.00 | CAD | Cart |
SPE-M4-8-P | M4 | 0.7 | 8 | 7 | 2.6 | 738 | 0.47 | 20 | 17.00 | CAD | Cart |
SPE-M4-10-P | M4 | 0.7 | 10 | 7 | 2.6 | 738 | 0.47 | 20 | 17.00 | CAD | Cart |
SPE-M4-12-P | M4 | 0.7 | 12 | 7 | 2.6 | 738 | 0.47 | 20 | 20.45 | CAD | Cart |
SPE-M4-15-P | M4 | 0.7 | 15 | 7 | 2.6 | 738 | 0.47 | 20 | 23.91 | CAD | Cart |
SPE-M4-16-P | M4 | 0.7 | 16 | 7 | 2.6 | 738 | 0.47 | 20 | 23.91 | CAD | Cart |
SPE-M4-20-P | M4 | 0.7 | 20 | 7 | 2.6 | 738 | 0.47 | 20 | 26.45 | CAD | Cart |
SPE-M4-25-P | M4 | 0.7 | 25 | 7 | 2.6 | 738 | 0.47 | 20 | 28.97 | CAD | Cart |
SPE-M4-30-P | M4 | 0.7 | 30 | 7 | 2.6 | 738 | 0.47 | 20 | 33.68 | CAD | Cart |
SPE-M5-6-P | M5 | 0.8 | 6 | 9 | 3.3 | 1234 | 0.96 | 10 | 17.95 | CAD | Cart |
SPE-M5-8-P | M5 | 0.8 | 8 | 9 | 3.3 | 1234 | 0.96 | 10 | 17.95 | CAD | Cart |
SPE-M5-10-P | M5 | 0.8 | 10 | 9 | 3.3 | 1234 | 0.96 | 10 | 17.95 | CAD | Cart |
SPE-M5-12-P | M5 | 0.8 | 12 | 9 | 3.3 | 1234 | 0.96 | 10 | 20.94 | CAD | Cart |
SPE-M5-15-P | M5 | 0.8 | 15 | 9 | 3.3 | 1234 | 0.96 | 10 | 20.94 | CAD | Cart |
SPE-M5-16-P | M5 | 0.8 | 16 | 9 | 3.3 | 1234 | 0.96 | 10 | 20.94 | CAD | Cart |
SPE-M5-20-P | M5 | 0.8 | 20 | 9 | 3.3 | 1234 | 0.96 | 10 | 20.94 | CAD | Cart |
SPE-M5-25-P | M5 | 0.8 | 25 | 9 | 3.3 | 1234 | 0.96 | 10 | 29.90 | CAD | Cart |
SPE-M5-30-P | M5 | 0.8 | 30 | 9 | 3.3 | 1234 | 0.96 | 10 | 41.85 | CAD | Cart |
SPE-M6-10-P | M6 | 1 | 10 | 10.5 | 3.9 | 1749 | 1.64 | 10 | 27.52 | CAD | Cart |
SPE-M6-12-P | M6 | 1 | 12 | 10.5 | 3.9 | 1749 | 1.64 | 10 | 27.52 | CAD | Cart |
SPE-M6-15-P | M6 | 1 | 15 | 10.5 | 3.9 | 1749 | 1.64 | 10 | 29.90 | CAD | Cart |
SPE-M6-20-P | M6 | 1 | 20 | 10.5 | 3.9 | 1749 | 1.64 | 10 | 38.23 | CAD | Cart |
SPE-M6-25-P | M6 | 1 | 25 | 10.5 | 3.9 | 1749 | 1.64 | 10 | 47.84 | CAD | Cart |
SPE-M6-30-P | M6 | 1 | 30 | 10.5 | 3.9 | 1749 | 1.64 | 10 | 56.17 | CAD | Cart |
SPE-M8-12-P | M8 | 1.25 | 12 | 14 | 5.2 | 3261 | 3.68 | 5 | 41.86 | CAD | Cart |
SPE-M8-15-P | M8 | 1.25 | 15 | 14 | 5.2 | 3261 | 3.68 | 5 | 41.85 | CAD | Cart |
SPE-M8-20-P | M8 | 1.25 | 20 | 14 | 5.2 | 3261 | 3.68 | 5 | 44.67 | CAD | Cart |
SPE-M8-25-P | M8 | 1.25 | 25 | 14 | 5.2 | 3261 | 3.68 | 5 | 44.84 | CAD | Cart |
SPE-M8-30-P | M8 | 1.25 | 30 | 14 | 5.2 | 3261 | 3.68 | 5 | 47.82 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-P | |
---|---|
Main body | PEEK (Polyether Ether Ketone) (Light Brown) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
- These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
- These screws have excellent heat resistance, water resistance, and high heat resistance strength.
- These screws have excellent abrasion, shock, and fatigue resistance.
- They have high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Related Products
SPE-N Plastic Hexagon Nut(PEEK)is available.SPE-NSPE-W
SPE-P(INCH)