Specs/CAD
Select
- # Nominal of Thread
- All
- No.4-40UNC
- No.6-32UNC
- No.8-32UNC
- No.10-32UNF
Unit : inch
Part Number | # Nominal of Thread | L | D1 | L1 | a | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SPE-#4-40-1/4-PS | No.4-40UNC | 1/4 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.078 | 10.59 | CAD | Cart |
SPE-#4-40-5/16-PS | No.4-40UNC | 5/16 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.087 | 10.92 | CAD | Cart |
SPE-#4-40-3/8-PS | No.4-40UNC | 3/8 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.096 | 11.36 | CAD | Cart |
SPE-#4-40-1/2-PS | No.4-40UNC | 1/2 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.1 | 12.12 | CAD | Cart |
SPE-#4-40-5/8-PS | No.4-40UNC | 5/8 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.11 | 15.44 | CAD | Cart |
SPE-#4-40-3/4-PS | No.4-40UNC | 3/4 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.12 | 16.29 | CAD | Cart |
SPE-#4-40-7/8-PS | No.4-40UNC | 7/8 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.13 | 22.18 | CAD | Cart |
SPE-#4-40-1-PS | No.4-40UNC | 1 | 0.219 | 0.068 | 0.039 | 0.040 | 10 | 0.14 | 23.41 | CAD | Cart |
SPE-#6-32-1/4-PS | No.6-32UNC | 1/4 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.17 | 13.67 | CAD | Cart |
SPE-#6-32-5/16-PS | No.6-32UNC | 5/16 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.18 | 14.14 | CAD | Cart |
SPE-#6-32-3/8-PS | No.6-32UNC | 3/8 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.2 | 14.69 | CAD | Cart |
SPE-#6-32-1/2-PS | No.6-32UNC | 1/2 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.21 | 15.02 | CAD | Cart |
SPE-#6-32-5/8-PS | No.6-32UNC | 5/8 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.23 | 19.02 | CAD | Cart |
SPE-#6-32-3/4-PS | No.6-32UNC | 3/4 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.24 | 20.50 | CAD | Cart |
SPE-#6-32-7/8-PS | No.6-32UNC | 7/8 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.26 | 27.04 | CAD | Cart |
SPE-#6-32-1-PS | No.6-32UNC | 1 | 0.27 | 0.082 | 0.048 | 0.050 | 10 | 0.29 | 27.67 | CAD | Cart |
SPE-#8-32-1/4-PS | No.8-32UNC | 1/4 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.27 | 20.96 | CAD | Cart |
SPE-#8-32-5/16-PS | No.8-32UNC | 5/16 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.28 | 21.20 | CAD | Cart |
SPE-#8-32-3/8-PS | No.8-32UNC | 3/8 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.3 | 22.18 | CAD | Cart |
SPE-#8-32-1/2-PS | No.8-32UNC | 1/2 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.31 | 23.41 | CAD | Cart |
SPE-#8-32-5/8-PS | No.8-32UNC | 5/8 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.33 | 24.05 | CAD | Cart |
SPE-#8-32-3/4-PS | No.8-32UNC | 3/4 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.34 | 26.46 | CAD | Cart |
SPE-#8-32-7/8-PS | No.8-32UNC | 7/8 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.36 | 28.11 | CAD | Cart |
SPE-#8-32-1-PS | No.8-32UNC | 1 | 0.322 | 0.096 | 0.054 | 0.058 | 10 | 0.39 | 29.98 | CAD | Cart |
SPE-#10-32-3/8-PS | No.10-32UNF | 3/8 | 0.373 | 0.11 | 0.06 | 0.068 | 10 | 0.36 | 31.98 | CAD | Cart |
SPE-#10-32-1/2-PS | No.10-32UNF | 1/2 | 0.373 | 0.11 | 0.06 | 0.068 | 10 | 0.42 | 33.14 | CAD | Cart |
SPE-#10-32-5/8-PS | No.10-32UNF | 5/8 | 0.373 | 0.11 | 0.06 | 0.068 | 10 | 0.48 | 33.98 | CAD | Cart |
SPE-#10-32-3/4-PS | No.10-32UNF | 3/4 | 0.373 | 0.11 | 0.06 | 0.068 | 10 | 0.54 | 37.15 | CAD | Cart |
SPE-#10-32-7/8-PS | No.10-32UNF | 7/8 | 0.373 | 0.11 | 0.06 | 0.068 | 10 | 0.6 | 41.71 | CAD | Cart |
SPE-#10-32-1-PS | No.10-32UNF | 1 | 0.373 | 0.11 | 0.06 | 0.068 | 10 | 0.66 | 45.79 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPE-PS(INCH) | |
---|---|
Main Body | PEEK / Light Brown |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps
Characteristics
- Inch screw type.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- Plastic screw properties and precautions for use ⇒Plastic Screws