Plastic screw - Hex Socket Head Cap Screw - Conductive PEEK
Unit : mm
Part Number | M | L | D1 | L1 | B | Tension Rupture Load(N) |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC-M4-10-C | 4 | 10 | 7 | 4 | 3 | 600 | 0.35 | 1 | 0.31 | 9.98 | CAD | Cart |
SPEC-M4-12-C | 4 | 12 | 7 | 4 | 3 | 600 | 0.35 | 1 | 0.34 | 10.91 | CAD | Cart |
SPEC-M4-15-C | 4 | 15 | 7 | 4 | 3 | 600 | 0.35 | 1 | 0.39 | 12.29 | CAD | Cart |
SPEC-M5-10-C | 5 | 10 | 8.5 | 5 | 4 | 1160 | 0.96 | 1 | 0.46 | 10.91 | CAD | Cart |
SPEC-M5-12-C | 5 | 12 | 8.5 | 5 | 4 | 1160 | 0.96 | 1 | 0.51 | 11.21 | CAD | Cart |
SPEC-M5-15-C | 5 | 15 | 8.5 | 5 | 4 | 1160 | 0.96 | 1 | 0.59 | 12.60 | CAD | Cart |
SPEC-M5-20-C | 5 | 20 | 8.5 | 5 | 4 | 1160 | 0.96 | 1 | 0.69 | 14.74 | CAD | Cart |
SPEC-M6-15-C | 6 | 15 | 10 | 6 | 5 | 1590 | 1.62 | 1 | 0.99 | 13.36 | CAD | Cart |
SPEC-M6-20-C | 6 | 20 | 10 | 6 | 5 | 1590 | 1.62 | 1 | 1.12 | 14.88 | CAD | Cart |
SPEC-M6-25-C | 6 | 25 | 10 | 6 | 5 | 1590 | 1.62 | 1 | 1.3 | 17.36 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
●You can order from one piece.
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSPEC-C | |
---|---|
Main body | PEEK (Polyether ether ketone, carbon combined) (Black) |
Heat resistance temperature*1 |
180℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.