• Special Screws
  • Chemical Resistance Screws

SWS-HTF

Seal Washers - Teflon Coating

  • Chemical-proof

Dimension Drawing

SWS-HTFSeal Washers - Teflon Coating寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D h t t1 C Qty per pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SWS-3-HTF 3 3.2 7 0.5 2.2 2.2 6.3 1 0.2 4.88 CAD Cart
SWS-4-HTF 4 4.2 8 0.5 2.1 2.3 7.2 1 0.2 5.45 CAD Cart
SWS-5-HTF 5 5.2 9.5 0.8 2.7 2.8 8.2 1 0.6 5.57 CAD Cart
SWS-6-HTF 6 6.2 11.5 1 3 3 9.8 1 1 5.86 CAD Cart
SWS-8-HTF 8 8.2 15.2 1 3.2 3.3 13.4 1 1.8 6.41 CAD Cart

Material/Finish

SWS-HTF
Main Body SUS304
Teflon*1 Coating
Rubber Packing Fluoro-rubber

*1: Teflon is a registered trademark of DuPont.


Application

FPD production equipment / Semiconductor fabrication wet processes /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Cleaning equipment / Chemical plants

Characteristics

  • Sealing washers with a built-in rubber seal.
  • Sealing washers prevent the leakage of gas and liquid from the bearing surface of the screw head.
  • The washer body is coated with Teflon. The rubber seal is made of fluororubber, which has excellent chemical resistance.
  • Chemical Resistance of Teflon Coating⇒Chemical Resistance of Chemical Resistance Screws

Usage Example

Use with SNHS-HTF Hex Head Screws-Teflon Coating for Head

(SNHS-HTF) to prevent chemical liquids from moving from the bearing surface to the thread.

  • Airtight test at 0.6 MPa confirmed that there is no leakage.

SWS-HTFSeal Washers - Teflon Coating


Precautions for Use

  • Friction with the screw bearing surface during tightening may remove the coating. Take care not to tighten too much.
  • When combining with SNHS-HTF, use the recommendation torque of SNHS-HTF or less for tightening.

Related Products

SWS Sealing Washer, which is not Teflon coated is available.
SWSSWS-F

SWS-HTFSeal Washers - Teflon Coating


Product List

Most Read