Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SCX-M3-5-C | M3 | 0.5 | 5 | 5.5 | 3 | 2 | 1 | 0.34 | 55.38 | CAD | Cart |
SCX-M3-6-C | M3 | 0.5 | 6 | 5.5 | 3 | 2 | 1 | 0.36 | 56.17 | CAD | Cart |
SCX-M3-8-C | M3 | 0.5 | 8 | 5.5 | 3 | 2 | 1 | 0.4 | 57.09 | CAD | Cart |
SCX-M3-10-C | M3 | 0.5 | 10 | 5.5 | 3 | 2 | 1 | 0.44 | 59.15 | CAD | Cart |
SCX-M4-5-C | M4 | 0.7 | 5 | 7 | 4 | 2.5 | 1 | 0.71 | 56.17 | CAD | Cart |
SCX-M4-6-C | M4 | 0.7 | 6 | 7 | 4 | 2.5 | 1 | 0.75 | 57.09 | CAD | Cart |
SCX-M4-8-C | M4 | 0.7 | 8 | 7 | 4 | 2.5 | 1 | 0.83 | 59.15 | CAD | Cart |
SCX-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 2.5 | 1 | 0.9 | 61.98 | CAD | Cart |
SCX-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 2.5 | 1 | 0.98 | 65.42 | CAD | Cart |
SCX-M4-16-C | M4 | 0.7 | 16 | 7 | 4 | 2.5 | 1 | 1.1 | 68.42 | CAD | Cart |
SCX-M4-20-C | M4 | 0.7 | 20 | 7 | 4 | 2.5 | 1 | 1.3 | 77.55 | CAD | Cart |
SCX-M4-25-C | M4 | 0.7 | 25 | 7 | 4 | 2.5 | 1 | 1.6 | 83.51 | CAD | Cart |
SCX-M5-8-C | M5 | 0.8 | 8 | 8.5 | 5 | 3 | 1 | 1.2 | 61.98 | CAD | Cart |
SCX-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 3 | 1 | 1.4 | 65.42 | CAD | Cart |
SCX-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 3 | 1 | 1.5 | 68.42 | CAD | Cart |
SCX-M5-16-C | M5 | 0.8 | 16 | 8.5 | 5 | 3 | 1 | 1.7 | 71.89 | CAD | Cart |
SCX-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 3 | 1 | 2 | 81.79 | CAD | Cart |
SCX-M5-25-C | M5 | 0.8 | 25 | 8.5 | 5 | 3 | 1 | 2.4 | 88.87 | CAD | Cart |
SCX-M5-30-C | M5 | 0.8 | 30 | 8.5 | 5 | 3 | 1 | 2.8 | 94.04 | CAD | Cart |
SCX-M6-10-C | M6 | 1 | 10 | 10 | 6 | 4 | 1 | 2.4 | 71.89 | CAD | Cart |
SCX-M6-12-C | M6 | 1 | 12 | 10 | 6 | 4 | 1 | 2.5 | 75.36 | CAD | Cart |
SCX-M6-16-C | M6 | 1 | 16 | 10 | 6 | 4 | 1 | 2.9 | 81.79 | CAD | Cart |
SCX-M6-20-C | M6 | 1 | 20 | 10 | 6 | 4 | 1 | 3.3 | 88.87 | CAD | Cart |
SCX-M6-25-C | M6 | 1 | 25 | 10 | 6 | 4 | 1 | 3.8 | 91.07 | CAD | Cart |
SCX-M6-30-C | M6 | 1 | 30 | 10 | 6 | 4 | 1 | 4.2 | 95.14 | CAD | Cart |
SCX-M8-12-C | M8 | 1.25 | 12 | 13 | 8 | 5 | 1 | 5.5 | 81.79 | CAD | Cart |
SCX-M8-16-C | M8 | 1.25 | 16 | 13 | 8 | 5 | 1 | 6.1 | 85.26 | CAD | Cart |
SCX-M8-20-C | M8 | 1.25 | 20 | 13 | 8 | 5 | 1 | 6.7 | 91.07 | CAD | Cart |
SCX-M8-25-C | M8 | 1.25 | 25 | 13 | 8 | 5 | 1 | 7.5 | 95.14 | CAD | Cart |
SCX-M8-30-C | M8 | 1.25 | 30 | 13 | 8 | 5 | 1 | 8.5 | 98.00 | CAD | Cart |
SCX-M10-12-C | M10 | 1.5 | 12 | 16 | 10 | 6 | 1 | 9.5 | 85.26 | CAD | Cart |
SCX-M10-16-C | M10 | 1.5 | 16 | 16 | 10 | 6 | 1 | 10 | 88.87 | CAD | Cart |
SCX-M10-20-C | M10 | 1.5 | 20 | 16 | 10 | 6 | 1 | 11 | 95.14 | CAD | Cart |
SCX-M10-25-C | M10 | 1.5 | 25 | 16 | 10 | 6 | 1 | 13 | 98.00 | CAD | Cart |
SCX-M10-30-C | M10 | 1.5 | 30 | 16 | 10 | 6 | 1 | 14 | 100.97 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SCX-C | SCX-H | |
---|---|---|
Main Body | Al2O3(99.5% Alumina) | Al2O3(99.5% Alumina) |
Application
FPD production equipment, semiconductor devices, printed circuit board etching devices,metallic surface treatment equipment and facilities, and chemical plants
Characteristics
- Ceramic made from 99.5% high-purity alumina.
- Usable continually at 1500°C.
-
Types can be selected by the end symbol of the part number.
SCX-C----Socket Head Cap Screws
SCX-H----Hex Head Screws - Excellent heat resistance, chemical resistance, and electrical insulation.
- The properties of ceramic screws⇒The Properties of Ceramic Screws
- Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.
Precautions for Use
- When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommendation torque is 50% of the torsional torque.
M | Torsional Torque(N・m) |
---|---|
M3 | 0.04 |
M4 | 0.05 |
M5 | 0.10 |
M6 | 0.15 |
M8 | 0.30 |
M10 | 0.50 |
Values in chart are for reference only. They are not guaranteed values.
- Ceramic screws may be damaged by impact. Takecare when handling these screws.