Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | d | d1 | B | C(Approx.) | Lm | Lf | d max. |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHVAS-M8-35 | M8 | 1.25 | 35 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 39 | 15.59 | CAD | Cart |
SHVAS-M8-40 | M8 | 1.25 | 40 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 44 | 16.58 | CAD | Cart |
SHVAS-M8-45 | M8 | 1.25 | 45 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 50 | 17.03 | CAD | Cart |
SHVAS-M8-50 | M8 | 1.25 | 50 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 56 | 17.47 | CAD | Cart |
SHVAS-M8-60 | M8 | 1.25 | 60 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 67 | 18.46 | CAD | Cart |
SHVAS-M8-70 | M8 | 1.25 | 70 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 79 | 19.48 | CAD | Cart |
SHVAS-M8-80 | M8 | 1.25 | 80 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 90 | 20.51 | CAD | Cart |
SHVAS-M8-90 | M8 | 1.25 | 90 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 101 | 21.34 | CAD | Cart |
SHVAS-M8-100 | M8 | 1.25 | 100 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 113 | 22.50 | CAD | Cart |
SHVAS-M8-120 | M8 | 1.25 | 120 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 136 | 24.48 | CAD | Cart |
SHVAS-M8-150 | M8 | 1.25 | 150 | 2 | 1.5 | 13 | 15 | 12 | 16 | 2 | 170 | 27.50 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHVAS | |
---|---|
Main Body | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- Hexagon posts with single-end male and single-end female threads.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Two or more hexagon posts can be connected for use.