• Special Screws
  • Clean

SNSA

Hex Socket Head Cap Screws - Aluminum

  • Cleanroom Specification
  • Light Weight

Dimension Drawing

SNSAHex Socket Head Cap Screws - Aluminum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSA-M3-6 M3 0.5 6 5.5 3 2.5 1650 1 0.24 14.80 CAD Cart
SNSA-M3-8 M3 0.5 8 5.5 3 2.5 1650 1 0.27 14.80 CAD Cart
SNSA-M3-10 M3 0.5 10 5.5 3 2.5 1650 1 0.3 14.80 CAD Cart
SNSA-M3-12 M3 0.5 12 5.5 3 2.5 1650 1 0.32 15.11 CAD Cart
SNSA-M3-16 M3 0.5 16 5.5 3 2.5 1650 1 0.39 15.27 CAD Cart
SNSA-M3-20 M3 0.5 20 5.5 3 2.5 1650 1 0.46 15.89 CAD Cart
SNSA-M4-8 M4 0.7 8 7 4 3 2890 1 0.56 14.80 CAD Cart
SNSA-M4-10 M4 0.7 10 7 4 3 2890 1 0.61 14.80 CAD Cart
SNSA-M4-12 M4 0.7 12 7 4 3 2890 1 0.66 14.80 CAD Cart
SNSA-M4-16 M4 0.7 16 7 4 3 2890 1 0.76 15.27 CAD Cart
SNSA-M4-20 M4 0.7 20 7 4 3 2890 1 0.9 16.38 CAD Cart
SNSA-M4-25 M4 0.7 25 7 4 3 2890 1 1.1 17.78 CAD Cart
SNSA-M5-10 M5 0.8 10 8.5 5 4 4680 1 0.91 14.97 CAD Cart
SNSA-M5-12 M5 0.8 12 8.5 5 4 4680 1 1 14.97 CAD Cart
SNSA-M5-16 M5 0.8 16 8.5 5 4 4680 1 1.2 15.27 CAD Cart
SNSA-M5-20 M5 0.8 20 8.5 5 4 4680 1 1.4 16.38 CAD Cart
SNSA-M5-25 M5 0.8 25 8.5 5 4 4680 1 1.6 17.95 CAD Cart
SNSA-M6-12 M6 1 12 10 6 5 6630 1 1.7 14.97 CAD Cart
SNSA-M6-16 M6 1 16 10 6 5 6630 1 1.9 15.43 CAD Cart
SNSA-M6-20 M6 1 20 10 6 5 6630 1 2.2 16.38 CAD Cart
SNSA-M6-25 M6 1 25 10 6 5 6630 1 2.6 17.95 CAD Cart
SNSA-M6-30 M6 1 30 10 6 5 6630 1 2.8 18.89 CAD Cart
SNSA-M8-16 M8 1.25 16 13 8 6 12000 1 4.1 15.43 CAD Cart
SNSA-M8-20 M8 1.25 20 13 8 6 12000 1 4.5 16.53 CAD Cart
SNSA-M8-25 M8 1.25 25 13 8 6 12000 1 5.1 18.12 CAD Cart
SNSA-M8-30 M8 1.25 30 13 8 6 12000 1 5.7 19.04 CAD Cart
SNSA-M8-35 M8 1.25 35 13 8 6 12000 1 6.4 20.16 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSA
Main Body A5056

Application

Weight saving of instruments and machines
FPD production equipment and semiconductor devices

Characteristics

  • These screws are made of aluminum alloy.
  • Specific gravity is approximately 33% of stainless steel.
  • No electrical corrosion is generated from contact with aluminum alloy.
  • Excellent corrosion resistance, electroconductivity, and thermal conductivity.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Also, anodized products are available. Please contact us for details.

SNSAHex Socket Head Cap Screws - Aluminum


Physical Property

A5056 SUS304
Specific Gravity 2.64 7.93
Longitudinal Elastic Modulus(GPa) 71.7 193
Specific Heat(J/kg・K) 904 500
Electric Resistance(μΩ・m) 0.064 0.7
Thermal Conductivity(W/(m・K)) 112 17
Linear Expansion Coefficient(K-1 24.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

A5056 SUS304
Tensile Strength(N/mm2 294 520 or Higher
0.2% Proof Stress(N/mm2 245 205 or Higher
Elongation(%) 12 40 or Higher
Hardness(HB) 98 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read