Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSM-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2760 | 0.93 | 41.42 | CAD | Cart |
SNSM-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2760 | 1 | 42.78 | CAD | Cart |
SNSM-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2760 | 1.2 | 44.44 | CAD | Cart |
SNSM-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2760 | 1.3 | 46.73 | CAD | Cart |
SNSM-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2760 | 1.5 | 51.25 | CAD | Cart |
SNSM-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2760 | 1.8 | 55.66 | CAD | Cart |
SNSM-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 4820 | 2.2 | 49.00 | CAD | Cart |
SNSM-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 4820 | 2.4 | 51.72 | CAD | Cart |
SNSM-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 4820 | 2.6 | 54.10 | CAD | Cart |
SNSM-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 4820 | 2.9 | 60.50 | CAD | Cart |
SNSM-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 4820 | 3.5 | 65.96 | CAD | Cart |
SNSM-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 4820 | 4.1 | 78.40 | CAD | Cart |
SNSM-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 7810 | 3.5 | 56.28 | CAD | Cart |
SNSM-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 7810 | 3.9 | 58.70 | CAD | Cart |
SNSM-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 7810 | 4.5 | 65.82 | CAD | Cart |
SNSM-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 7810 | 5.2 | 73.10 | CAD | Cart |
SNSM-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 7810 | 6.3 | 80.98 | CAD | Cart |
SNSM-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 11000 | 6.6 | 70.52 | CAD | Cart |
SNSM-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 11000 | 7.5 | 78.40 | CAD | Cart |
SNSM-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 11000 | 8.5 | 88.09 | CAD | Cart |
SNSM-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 11000 | 9.9 | 98.71 | CAD | Cart |
SNSM-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 11000 | 11 | 110.40 | CAD | Cart |
SNSM-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 20100 | 16 | 116.14 | CAD | Cart |
SNSM-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 20100 | 18 | 130.54 | CAD | Cart |
SNSM-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 20100 | 20 | 149.18 | CAD | Cart |
SNSM-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 20100 | 22 | 165.25 | CAD | Cart |
SNSM-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 20100 | 25 | 186.46 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSM | |
---|---|
Main Body | Pure Molybdenum |
Application
Sputtering equipment and high temperature furnacesCharacteristics
- These screws are made of pure molybdenum.
- Melting Point: 2623 deg C. Excellent heat resistance.
Precautions for Use
Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.Physical Property
Pure Molybdenum | SUS304 | |
---|---|---|
Specific Gravity | 10.2 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 327 | 193 |
Electric Resistance(μΩ・m) | 0.058 | 0.7 |
Thermal Conductivity(W/(m・K)) | 142 | 17 |
Linear Expansion Coefficient(K-1) | 5.1×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
Pure Molybdenum | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 515 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 380 | 205 or Higher |
Elongation(%) | 15 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.