• Special Screws
  • Clean

SSHS-M3-6-HB

Socket Head Cap Screws with Special Low Profile - Head Shot Blast

  • Vacuum
  • Space
  • Cleanroom Specification

Specs/CAD

Select

Size(M)
All
3
L
All
6

Unit : mm

Part Number M L D1 L1 B t Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
SSHS-M3-6-HB 3 6 6 1.3 1.5 2 0.6 10 0.44 -

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHS-HB
Main Body SUSXM7(S.S. grade:A2)
Blasted(Head Only)
Strength Class A2-50

Application

Film formation equipment, vacuum devices, FPD production
equipment, and semiconductor devices

Characteristics

  • Socket head cap screws with special low profile with blasted head surface.
  • The surface of the screw head is coarsened by blasting.
  • It prevent deposits on the screw head from peeling during vacuum deposition and other film formation equipment.

SSHS-HBSocket Head Cap Screws with Special Low Profile - Head Shot Blast

  • Also, screws with blasted heads with special specifications are available, including dimensions and shape.

SSHS-HBSocket Head Cap Screws with Special Low Profile - Head Shot Blast


Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time