• Special Screws
  • Clean

SVSHS

Socket Head Cap Screws with Ventilation Hole with Special Low Profile

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVSHSSocket Head Cap Screws with Ventilation Hole with Special Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t d Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SVSHS-M3-6 M3 0.5 6 6 1.3 1.5 2 1.2 20 0.53 88.37 CAD Cart
SVSHS-M3-8 M3 0.5 8 6 1.3 1.5 2 1.2 20 0.62 95.13 CAD Cart
SVSHS-M3-10 M3 0.5 10 6 1.3 1.5 2 1.2 20 0.7 100.35 CAD Cart
SVSHS-M4-6 M4 0.7 6 8 1.5 2 2.5 1.5 20 1.1 89.91 CAD Cart
SVSHS-M4-8 M4 0.7 8 8 1.5 2 2.5 1.5 20 1.3 94.22 CAD Cart
SVSHS-M4-10 M4 0.7 10 8 1.5 2 2.5 1.5 20 1.4 99.12 CAD Cart
SVSHS-M4-12 M4 0.7 12 8 1.5 2 2.5 1.5 20 1.6 105.25 CAD Cart
SVSHS-M4-16 M4 0.7 16 8 1.5 2 2.5 1.5 20 1.9 114.46 CAD Cart
SVSHS-M5-6 M5 0.8 6 9 1.5 3 3 1.5 10 1.5 50.81 CAD Cart
SVSHS-M5-8 M5 0.8 8 9 1.5 3 3 1.5 10 1.8 50.33 CAD Cart
SVSHS-M5-10 M5 0.8 10 9 1.5 3 3 1.5 10 2 53.10 CAD Cart
SVSHS-M5-12 M5 0.8 12 9 1.5 3 3 1.5 10 2.3 56.94 CAD Cart
SVSHS-M5-16 M5 0.8 16 9 1.5 3 3 1.5 10 2.8 59.86 CAD Cart
SVSHS-M5-20 M5 0.8 20 9 1.5 3 3 1.5 10 3.3 64.92 CAD Cart
SVSHS-M6-6 M6 1 6 10 1.5 3 4 2 10 2.7 64.46 CAD Cart
SVSHS-M6-8 M6 1 8 10 1.5 3 4 2 10 3.1 57.37 CAD Cart
SVSHS-M6-10 M6 1 10 10 1.5 3 4 2 10 3.5 57.69 CAD Cart
SVSHS-M6-12 M6 1 12 10 1.5 3 4 2 10 3.8 60.47 CAD Cart
SVSHS-M6-16 M6 1 16 10 1.5 3 4 2 10 4.5 65.67 CAD Cart
SVSHS-M6-20 M6 1 20 10 1.5 3 4 2 10 5.3 72.11 CAD Cart
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
SVSHS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The head height of all screws is 1.5 mm or less. These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHSSocket Head Cap Screws with Ventilation Hole with Special Low Profile


Related Products

SSH Socket Head Cap Screws with Special Low Profile without ventilation hole is available.
SSHSSH-EL

SVSHSSocket Head Cap Screws with Ventilation Hole with Special Low Profile


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time