• Special Screws
  • Clean

SVSS-PC

Socket Head Cap Screws with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Qty per Pack Mass
(g)*1
Price
(USD)
CAD
Download
Standard
SVSS-M3-5-PC M3 0.5 5 5.5 3 2.5 1.2 20 0.67 62.29 CAD Cart
SVSS-M3-6-PC M3 0.5 6 5.5 3 2.5 1.2 20 0.71 65.74 CAD Cart
SVSS-M3-8-PC M3 0.5 8 5.5 3 2.5 1.2 20 0.8 72.66 CAD Cart
SVSS-M3-10-PC M3 0.5 10 5.5 3 2.5 1.2 20 0.88 76.12 CAD Cart
SVSS-M3-12-PC M3 0.5 12 5.5 3 2.5 1.2 20 0.96 82.74 CAD Cart
SVSS-M3-16-PC M3 0.5 16 5.5 3 2.5 1.2 20 1.2 93.41 CAD Cart
SVSS-M4-5-PC M4 0.7 5 7 4 3 1.5 20 1.4 72.35 CAD Cart
SVSS-M4-6-PC M4 0.7 6 7 4 3 1.5 20 1.5 75.81 CAD Cart
SVSS-M4-8-PC M4 0.7 8 7 4 3 1.5 20 1.7 83.05 CAD Cart
SVSS-M4-10-PC M4 0.7 10 7 4 3 1.5 20 1.8 86.49 CAD Cart
SVSS-M4-12-PC M4 0.7 12 7 4 3 1.5 20 2 89.95 CAD Cart
SVSS-M4-16-PC M4 0.7 16 7 4 3 1.5 20 2.3 100.34 CAD Cart
SVSS-M4-20-PC M4 0.7 20 7 4 3 1.5 20 2.7 103.80 CAD Cart
SVSS-M4-25-PC M4 0.7 25 7 4 3 1.5 20 3.2 117.63 CAD Cart
SVSS-M4-30-PC M4 0.7 30 7 4 3 1.5 10 3.7 65.44 CAD Cart
SVSS-M4-35-PC M4 0.7 35 7 4 3 1.5 10 4.2 72.66 CAD Cart
SVSS-M5-6-PC M5 0.8 6 8.5 5 4 1.5 10 2.2 43.12 CAD Cart
SVSS-M5-8-PC M5 0.8 8 8.5 5 4 1.5 10 2.5 43.43 CAD Cart
SVSS-M5-10-PC M5 0.8 10 8.5 5 4 1.5 10 2.7 45.78 CAD Cart
SVSS-M5-12-PC M5 0.8 12 8.5 5 4 1.5 10 3 49.41 CAD Cart
SVSS-M5-16-PC M5 0.8 16 8.5 5 4 1.5 10 3.5 52.40 CAD Cart
SVSS-M5-20-PC M5 0.8 20 8.5 5 4 1.5 10 4 56.32 CAD Cart
SVSS-M5-25-PC M5 0.8 25 8.5 5 4 1.5 10 4.8 61.67 CAD Cart
SVSS-M5-30-PC M5 0.8 30 8.5 5 4 1.5 10 5.6 67.63 CAD Cart
SVSS-M5-35-PC M5 0.8 35 8.5 5 4 1.5 10 6.3 75.36 CAD Cart
SVSS-M5-40-PC M5 0.8 40 8.5 5 4 1.5 10 7.1 89.95 CAD Cart
SVSS-M6-8-PC M6 1 8 10 6 5 2 10 4.3 53.48 CAD Cart
SVSS-M6-10-PC M6 1 10 10 6 5 2 10 4.7 55.37 CAD Cart
SVSS-M6-12-PC M6 1 12 10 6 5 2 10 5.1 56.94 CAD Cart
SVSS-M6-16-PC M6 1 16 10 6 5 2 10 5.8 62.29 CAD Cart
SVSS-M6-20-PC M6 1 20 10 6 5 2 10 6.5 70.78 CAD Cart
SVSS-M6-25-PC M6 1 25 10 6 5 2 10 7.6 74.24 CAD Cart
SVSS-M6-30-PC M6 1 30 10 6 5 2 10 8.3 79.42 CAD Cart
SVSS-M6-35-PC M6 1 35 10 6 5 2 10 9.9 87.93 CAD Cart
SVSS-M6-40-PC M6 1 40 10 6 5 2 10 11 96.73 CAD Cart
SVSS-M6-45-PC M6 1 45 10 6 5 2 10 12 101.92 CAD Cart
SVSS-M6-50-PC M6 1 50 10 6 5 2 10 13 114.02 CAD Cart
SVSS-M8-12-PC M8 1.25 12 13 8 6 2 10 11 77.71 CAD Cart
SVSS-M8-16-PC M8 1.25 16 13 8 6 2 10 12 81.31 CAD Cart
SVSS-M8-20-PC M8 1.25 20 13 8 6 2 10 13 91.39 CAD Cart
SVSS-M8-25-PC M8 1.25 25 13 8 6 2 10 15 97.99 CAD Cart
SVSS-M8-30-PC M8 1.25 30 13 8 6 2 10 17 103.35 CAD Cart
SVSS-M8-35-PC M8 1.25 35 13 8 6 2 10 19 113.72 CAD Cart
SVSS-M8-40-PC M8 1.25 40 13 8 6 2 10 21 122.21 CAD Cart
SVSS-M8-45-PC M8 1.25 45 13 8 6 2 10 23 136.67 CAD Cart
SVSS-M8-50-PC M8 1.25 50 13 8 6 2 10 25 151.62 CAD Cart
SVSS-M8-60-PC M8 1.25 60 13 8 6 2 5 29 107.25 CAD Cart
SVSS-M10-16-PC M10 1.5 16 16 10 8 3 5 21 52.40 CAD Cart
SVSS-M10-20-PC M10 1.5 20 16 10 8 3 5 23 56.00 CAD Cart
SVSS-M10-25-PC M10 1.5 25 16 10 8 3 5 25 61.18 CAD Cart
SVSS-M10-30-PC M10 1.5 30 16 10 8 3 5 28 64.64 CAD Cart
SVSS-M10-35-PC M10 1.5 35 16 10 8 3 5 30 70.64 CAD Cart
SVSS-M10-40-PC M10 1.5 40 16 10 8 3 5 33 76.75 CAD Cart
SVSS-M10-45-PC M10 1.5 45 16 10 8 3 5 36 81.31 CAD Cart
SVSS-M10-50-PC M10 1.5 50 16 10 8 3 5 39 97.85 CAD Cart
SVSS-M10-60-PC M10 1.5 60 16 10 8 3 5 46 136.67 CAD Cart
SVSS-M12-30-PC M12 1.75 30 18 12 10 3 5 39 82.26 CAD Cart
SVSS-M12-35-PC M12 1.75 35 18 12 10 3 5 43 89.50 CAD Cart
SVSS-M12-40-PC M12 1.75 40 18 12 10 3 5 47 93.27 CAD Cart
SVSS-M12-45-PC M12 1.75 45 18 12 10 3 5 50 100.03 CAD Cart
SVSS-M12-50-PC M12 1.75 50 18 12 10 3 5 55 106.95 CAD Cart
SVSS-M12-60-PC M12 1.75 60 18 12 10 3 5 63 153.50 CAD Cart

*1: Quantity per pack for SVSS-M4×30-PC and SVSS-M4×35-PC is 10 pieces. Quantity per pack for SVSS-M8×60-PC is 5 pieces.
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
SVSS-PC
Main Body SUSXM7
(S.S. grade:A2)
Chemical Polish
Strength Class A2-70

Application

Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • SVSS-PChas an improved surface coarseness by chemical polishing. Outgas quantity is extremely low. Suitable for the use under medium vacuum environments.
  • Ventilation holes are made using a method that has little effect on metal structure. The occurrence of outgas under vacuum environment and brittle fracture during usage are suppressed respectively.

Usage Example

Gas trapped at the bottom of a screw hole is released through SVSS, and gas trapped in a drilled hole is released through SWAS-VFSWAS-VFSWAS-VF-PC).

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole


Related Products

SVSQSSocket Head Cap Screws with Captive Washer and Ventilation HolesSVSQS

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole

SVSTSocket Head Cap Screws - TitaniumSVST

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole

SVSHSHex Socket Head Cap Screws with Special Low ProfileSVSHS

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole

SVFCSHex Socket Countersunk Head ScrewsSVFCS

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole

SVSS-MOSSocket Head Cap Screws with MoS2 ShotSVSS-MOS

SVSS-PCHex Socket Head Cap Screws with Ventilation Hole


Product List

Most Read