• Special Screws
  • Clean

Hex Socket Head Cap Screws with Ventilation Hole - Titanium

SVST

  • Vacuum
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • LowOutgas

Specs/CAD

Select

L
All
M3
M4
M5
Nominal of Thread
All
5
6
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse) L D1 L1 B d
max.
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
Nominal of Thread Pitch
SVST-M3-5 M3 0.5 5 5.5 3 2.5 1.2 0.38 13.42 CAD Cart
SVST-M3-6 M3 0.5 6 5.5 3 2.5 1.2 0.4 11.27 CAD Cart
SVST-M3-8 M3 0.5 8 5.5 3 2.5 1.2 0.45 11.65 CAD Cart
SVST-M3-10 M3 0.5 10 5.5 3 2.5 1.2 0.5 12.04 CAD Cart
SVST-M3-12 M3 0.5 12 5.5 3 2.5 1.2 0.54 13.55 CAD Cart
SVST-M3-16 M3 0.5 16 5.5 3 2.5 1.2 0.66 17.94 CAD Cart
SVST-M3-20 M3 0.5 20 5.5 3 2.5 1.2 0.77 19.47 CAD Cart
SVST-M4-8 M4 0.7 8 7 4 3 1.5 0.94 12.91 CAD Cart
SVST-M4-10 M4 0.7 10 7 4 3 1.5 1 12.91 CAD Cart
SVST-M4-12 M4 0.7 12 7 4 3 1.5 1.1 13.79 CAD Cart
SVST-M4-16 M4 0.7 16 7 4 3 1.5 1.3 15.68 CAD Cart
SVST-M5-10 M5 0.8 10 8.5 5 4 1.5 1.5 14.43 CAD Cart
SVST-M5-12 M5 0.8 12 8.5 5 4 1.5 1.7 15.44 CAD Cart
SVST-M5-16 M5 0.8 16 8.5 5 4 1.5 2 16.70 CAD Cart
SVST-M5-20 M5 0.8 20 8.5 5 4 1.5 2.3 18.48 CAD Cart
SVST-M5-25 M5 0.8 25 8.5 5 4 1.5 2.7 20.61 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSTHex Socket Head Cap Screws with Ventilation Hole - Titanium寸法図

Related Services

Material/Finish

SVST
Main Body TW340(Grade 2 Titanium)

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Chemical polishing and brightening processing improve the quality of the surface. Outgas quantity is extremely low.
  • Nonmagnetic.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The features of brightening processing and titanium⇒Properties of Titanium

Usage Example

Gas trapped at the bottom of a screw hole is released through SVST , and gas trapped in a drilled hole is released through SWAT-VF

SWAT-VF).

SVSTHex Socket Head Cap Screws with Ventilation Hole - Titanium


Product List

Click here to see Clean

Click here to see Special Screws

Most Read