Screws compatible with clean environments
They are ideal for parts used in FPD manufacturing equipment, semiconductor manufacturing equipment, medical devices,
and food machinery, as well as parts used in cleanrooms.
Can be used immediately upon arrival, saving you cleaning process time.
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Washer - SUS310S | Hex Socket Head Cap Screws - High Intensity Titanium Alloy | Hex Socket Head Cap Screws - Titanium | Titanium Hex Socket Head Cap Screws with Captive Washers | Titanium Hex Socket Head Cap Screws with Captive Washers | Socket Head Cap Captive Screws - High Intensity Titanium | Socket Head Cap Captive Screws - Titanium | Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws) | Cross Recessed Pan Head Machine Screws - High Intensity Titanium Alloy |
Part Number | SWAJ-F | SNSTG | SNST | SNSI1T | SNSI3T | SSC-SNSTG | SSC-SNST | SNZP | SNPTG |
Feature | Heat Resistance Chemical Resistance |
High Strength Lightweight Nonmagnetic Corrosion Resistance |
Lightweight Nonmagnetic Chemical Resistance |
Integrated Washers I=1 |
Integrated Washers I=3 |
High Strength Lightweight Non-magnetic Corrosion Resistance Captive/Loss Prevention |
Lightweight Non-magnetic Chemical Resistance Captive/Loss Prevention |
Non-magnetic Pan Head Machine Screws for Precision Instruments |
High Strength Lightweight Nonmagnetic Corrosion Resistance |
Material | SUS310S | Grade 5 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 5 Titanium | Grade 2 Titanium | C5191 (Phosphor Bronze) | β Titanium |
Surface Treatment | - | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | - | Special Chemical Polishing | - | Special Chemical Polishing |
Thread Size | M3 ~ M10 | M2 ~ M10 | M3 ~ M6 | M3 ~ M6 | M3 ~ M6 | M3 ~ M8 | M3 ~ M6 | M2 ~ M2.5 | M3 ~ M5 |
Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | SWAJ-10-F SWAJ-3-F SWAJ-4-F SWAJ-5-F SWAJ-6-F SWAJ-8-F | SNSTG-M10 SNSTG-M2 SNSTG-M2.5 SNSTG-M3 SNSTG-M4 SNSTG-M5 SNSTG-M6 SNSTG-M8 | SNST-M3 SNST-M4 SNST-M5 SNST-M6 | SNSI1T-M3 SNSI1T-M4 SNSI1T-M5 SNSI1T-M6 | SNSI3T-M3 SNSI3T-M4 SNSI3T-M5 SNSI3T-M6 | SSC-SNSTG-M3 SSC-SNSTG-M4 SSC-SNSTG-M5 SSC-SNSTG-M6 SSC-SNSTG-M8 | SSC-SNST-M3 SSC-SNST-M4 SSC-SNST-M5 SSC-SNST-M6 | SNZP-M2 SNZP-M2.5 | SNPTG-M3 SNPTG-M4 SNPTG-M5 |
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Cross Recessed Pan Head Machine Screws - Titanium | Cross Recessed Flat Head Machine Screws - High Intensity Titanium Alloy | Cross Recessed Flat Head Machine Screws - Titanium | Hex Nuts / Hex Flange Nuts - Titanium | Hex Nuts / Hex Flange Nuts - Titanium | Hex Lock Nuts - Titanium | Washers - Titanium | Washers - Titanium | Socket Head Cap Screw -Inconel equiv. |
Part Number | SNPT | SNFTG | SNFT | SHNT | SHNT-F | SWUT | SWAT-F | SWAT-S | SNSI |
Feature | Lightweight Nonmagnetic Chemical Resistance |
High Strength Lightweight Nonmagnetic Corrosion Resistance |
Lightweight Nonmagnetic Chemical Resistance |
Lightweight Nonmagnetic Chemical Resistance |
Lightweight Nonmagnetic Chemical Resistance With Flange |
Lightweight Nonmagnetic Vibration Resistant |
Lightweight Nonmagnetic Chemical Resistance |
Lightweight Nonmagnetic Chemical Resistance |
Chemical Resistance Heat Resistance |
Material | Grade 2 Titanium | β Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Inconel equiv. |
Surface Treatment | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | - | - | - |
Thread Size | M2 ~ M5 | M3 ~ M5 | M3 ~ M4 | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M8 |
Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | SNPT-M2 SNPT-M2.5 SNPT-M3 SNPT-M4 SNPT-M5 | SNFTG-M3 SNFTG-M4 SNFTG-M5 | SNFT-M3 SNFT-M4 | SHNT-M10 SHNT-M3 SHNT-M4 SHNT-M5 SHNT-M6 SHNT-M8 | SHNT-M10-F SHNT-M3-F SHNT-M4-F SHNT-M5-F SHNT-M6-F SHNT-M8-F | SWUT-M10 SWUT-M3 SWUT-M4 SWUT-M5 SWUT-M6 SWUT-M8 | SWAT-10-F SWAT-3-F SWAT-4-F SWAT-5-F SWAT-6-F SWAT-8-F | SWAT-10-S SWAT-3-S SWAT-4-S SWAT-5-S SWAT-6-S SWAT-8-S | SNSI-M3 SNSI-M4 SNSI-M5 SNSI-M6 SNSI-M8 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data