Conveyance

Image Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type
Number BRUSS-S BRUSS-N BRUSS-P BRUSN-N BRUSP-P BRUHS-S BRUHS-N BRUHN-N BRUHP-P
Name Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Set Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type Ball Rollers - Hex Head Screw Type
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Polyacetal PEEK SUS304 SUS304 Polyacetal PEEK
Surface Treatment - - - - - - - - -
Size M8 ~ M20 M8 ~ M20 M8 ~ M16 M8 ~ M20 M8 ~ M16 M5 ~ M20 M5 ~ M20 M4 ~ M10 M5 ~ M10
Feature Compact
All Stainless Steel
Compact
Plastic Ball
Compact
PEEK Ball
Compact
Plastic
With Drain Hole
Compact
PEEK
With Drain Hole
All Stainless Steel Plastic Ball Plastic
With Drain Hole
PEEK
With Drain Hole
Image Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Insert Type Ball Rollers - Insert Type Ball Rollers - Cap Screw Type Ball Rollers - Cap Screw Type Ball Rollers - Round Type Ball Rollers - Round Type
Number BRUPS-S BRUPS-N BRUPN-N BRUIN-N BRUIP-P BRUCS-S BRUCS-N BRURS-S BRURS-N
Name Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Press Fit Type Ball Rollers - Insert Type Ball Rollers - Insert Type Ball Rollers - Cap Screw Type Ball Rollers - Cap Screw Type Ball Rollers - Round Type Ball Rollers - Round Type
Material SUS304 SUS304 Polyacetal Polyacetal PEEK SUS304 SUS304 SUS304 SUS304
Surface Treatment - - - - - - - - -
Size - - - - - M10 ~ M20 M10 ~ M20 M3 ~ M4 M3 ~ M4
Feature Made of All Stainless Steel Plastic Ball Plastic
With Drain Hole
Plastic
With Drain Hole
PEEK
With Drain Hole
All Stainless Steel Plastic Ball All Stainless Steel Plastic Ball
Image Ball Roller Units - Press Fit Type Ball Roller Units - Press Fit Type Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Downward Ball Rollers - Flange Type (Round/Square) Downward Ball Rollers - Flange Type (Round/Square)
Number BRAPS-S BRAPS-N BRPSS-S BRPSS-N BRPPS-S BRPIN-N BRPMS-S BRDRF BRDSF
Name Ball Roller Units - Press Fit Type Ball Roller Units - Press Fit Type Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Ball Rollers with Spring Plunger Function Downward Ball Rollers - Flange Type (Round/Square) Downward Ball Rollers - Flange Type (Round/Square)
Material SUS304 SUS304 SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 Polyacetal SUS304 Steel Steel
Surface Treatment - - - - - - - Electroless nickel plating Electroless nickel plating
Size - - M5 ~ M16 M5 ~ M16 - - M16×1.5 ~ M24×1.5 - -
Feature Used with BRUPS-S Used with BRUPS-N With Plunger Function With Plunger Function
Plastic Ball
With Plunger Function With Plunger Function
Plastic
With Drain Hole
With Plunger Function Downward Ball Roller
Round Flange Type
Downward Ball Roller
Square Flange Type
Image Downward Ball Rollers - Hex Head Screw Type Downward Ball Rollers - Tap Hole Type Downward Ball Rollers - Flange Type
Number BRDH BRDT BRDB
Name Downward Ball Rollers - Hex Head Screw Type Downward Ball Rollers - Tap Hole Type Downward Ball Rollers - Flange Type
Material Steel Steel Steel
Surface Treatment Electroless nickel plating Electroless nickel plating Electroless nickel plating
Size M12 ~ M20 M4 ~ M6 -
Feature Downward Ball Roller Downward Ball Roller
Tap - HoleAttachment
Downward Ball Roller