Specs/CAD
Material/Finish
BRAPS-S | |
---|---|
Frame | A6063 Alumite Treatment |
Ball Roller Body | SUS304 |
Main Ball | SUS440C (Hardness 55HRC or Higher) |
Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- This unit product combines BRUPS(Press fit type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
- The bodies of the ball rollers are pressed in the frame, so the height can be reduced.
- BRAPS-S uses BRUPS-S ball rollers, which are all stainless steel.
- The main ball of BRAPS-N is made of polyacetal. Workpiece is not damaged.