Specs/CAD
Unit : mm
Part Number | D | D1 | L | s | T | Db | P | R | C | Lc | Withstand Load (N) | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRDB-24 | 24 | 40 | 24 | 5 | 6 | 15.88 | 32 | 4.5 | 7.5 | 4.2 | 900 | 115 | 76.43 | CAD | Cart |
BRDB-30 | 30 | 50 | 28 | 6 | 7 | 19.05 | 40 | 5.5 | 9 | 5.2 | 1100 | 207 | 85.38 | CAD | Cart |
BRDB-38 | 38 | 60 | 37 | 8 | 8 | 25.4 | 49 | 6.5 | 10.5 | 6.2 | 1200 | 407 | 98.86 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
BRDB | |
---|---|
Main Body | S45C Electroless Nickel Plating |
Main Ball | SUJ2(Hardness 55HRC or Higher) |
Sub Ball | SUJ2(Hardness 55HRC or Higher) |
Strike Plate | SCM415(Hardness 50 HRC or Higher) |
Dustproof Seal | Felt |
Application
FPD production equipment, semiconductor devices,food production lines, and packaging lines
Characteristics
- These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
- The dustproof seal prevents the ingress of dirt and dust.
- The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.
- When these ball rollers are attached, the body sticks out only a small amount, which conserves space.