Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | s | Db | B | Withstand Load (N) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRDH-12 | M12 | 1.75 | 20 | 21 | 5 | 15.88 | 24 | 900 | 1 | 92 | 81.63 | CAD | Cart |
BRDH-16 | M16 | 2 | 25 | 25 | 6 | 19.05 | 30 | 1100 | 1 | 175 | 88.56 | CAD | Cart |
BRDH-20 | M20 | 2.5 | 30 | 34 | 8 | 25.4 | 38 | 1200 | 1 | 375 | 102.55 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
BRDH | |
---|---|
Main Body | S45C Electroless Nickel Plating |
Main Ball | SUJ2(Hardness 55HRC or Higher) |
Sub Ball | SUJ2(Hardness 55HRC or Higher) |
Strike Plate | SCM415(Hardness 50 HRC or Higher) |
Dustproof Seal | Felt |
Application
FPD production equipment, semiconductor devices,food production lines, and packaging lines
Characteristics
- These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
- The dustproof seal prevents the ingress of dirt and dust.
- The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.