Specs/CAD
Unit : mm
Part Number | D | D1 | L | L1 | s | Db | d | Withstand Load (N) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUIP-7-P | 7 | 9 | 4 | 1 | 1.5 | 4.76 | 1.5 | 2 | 1 | 0.34 | 13.24 | CAD | Cart |
BRUIP-9-P | 9 | 11 | 5 | 1 | 2 | 6.35 | 2.5 | 5 | 1 | 0.63 | 16.04 | CAD | Cart |
BRUIP-11-P | 11 | 13 | 7 | 1 | 2.5 | 7.94 | 3 | 6 | 1 | 1.1 | 21.56 | CAD | Cart |
BRUIP-13-P | 13 | 15 | 8 | 1 | 3 | 9.53 | 3.5 | 8 | 1 | 1.8 | 28.63 | CAD | Cart |
Material/Finish
BRUIP-P | |
---|---|
Main Body | PEEK/Light brown |
Main Ball | PEEK/Light brown |
Sub-Ball | SUS440C(Hardness 55HRC or higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- Insert type ball rollers for upward facing applications.
- Because the body section is inserted, the height can be reduced.
- Use an adhesive to secure these rollers.
- Products made of polyacetal and PEEK are available as standard.
- BRUIP-P is intended for applications that require cleaning, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
- These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
- These ball rollers can be used in downward and sideward facing applications.