Specs/CAD
Unit : mm
Part Number | Withstand Load (N) | D | D1 | L | L1 | s | Db | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUPS-7.5-N | 6 | 7.5 | 9 | 4 | 1 | 1.1 | 4 | 1 | 1.4 | 17.77 | CAD | Cart |
BRUPS-9-N | 7 | 9 | 11 | 5 | 1 | 1.2 | 4.76 | 1 | 3.1 | 17.32 | CAD | Cart |
BRUPS-11-N | 27 | 11 | 13 | 6 | 1 | 1.5 | 5.56 | 1 | 5.1 | 17.77 | CAD | Cart |
BRUPS-15-N | 34 | 15 | 17 | 9 | 1 | 2.5 | 8.73 | 1 | 11 | 19.19 | CAD | Cart |
BRUPS-18-N | 55 | 18 | 20 | 10 | 1 | 3.5 | 10.32 | 1 | 18 | 20.61 | CAD | Cart |
BRUPS-24-N | 69 | 24 | 26 | 14 | 1.5 | 5.3 | 15.87 | 1 | 42 | 28.18 | CAD | Cart |
BRUPS-30-N | 82 | 30 | 32 | 17 | 2 | 6.3 | 19.05 | 1 | 84 | 36.02 | CAD | Cart |
Material/Finish
BRUPS-N | |
---|---|
Main Body | SUS304 |
Main Ball | Polyacetal/White |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- Press fit type ball rollers for upward applications.
- Because the body section is inserted, BRUPS can reduce the height.
- Recommended dimensional allowance of attachment hole is H7.
- You can select from the following main body and main ball combinations:stainless steel and polyacetal.
- BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
- BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.
Precautions for Use
- BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
- BRUPN-N can be used in upward, downward, and sideward applications.