• Special Screws
  • Conveyance

BRUPS-S

Ball Rollers - Press Fit Type

  • Transport

Dimension Drawing

BRUPS-SBall Rollers - Press Fit Type寸法図

Specs/CAD

Unit : mm

Part Number Withstand Load (N) D D1 L L1 s Db Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
BRUPS-7.5-S 12 7.5 9 4 1 1.1 4 1 1.7 17.15 CAD Cart
BRUPS-9-S 14 9 11 5 1 1.2 4.76 1 3.2 16.72 CAD Cart
BRUPS-11-S 41 11 13 6 1 1.5 5.56 1 5.3 17.15 CAD Cart
BRUPS-15-S 55 15 17 9 1 2.5 8.73 1 13 18.52 CAD Cart
BRUPS-18-S 62 18 20 10 1 3.5 10.32 1 21 19.88 CAD Cart
BRUPS-24-S 343 24 26 14 1.5 5.3 15.87 1 55 27.18 CAD Cart
BRUPS-30-S 412 30 32 17 2 6.3 19.05 1 106 34.74 CAD Cart

Material/Finish

BRUPS-S
Main Body SUS304
Main Ball SUS440C(Hardness 55HRC or Higher)
Sub Ball SUS440C(Hardness 55HRC or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • Press fit type ball rollers for upward applications.
  • Because the body section is inserted, BRUPS can reduce the height.
  • Recommended dimensional allowance of attachment hole is H7.
  • You can select from the following main body and main ball combinations:stainless steel and polyacetal.
  • BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
  • BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.

Precautions for Use

  • BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUPN-N can be used in upward, downward, and sideward applications.

Product List

Most Read