• Special Screws
  • Conveyance

BRUSP-P

Ball Rollers - Set Screw Type

  • Transport

Dimension Drawing

BRUSP-PBall Rollers - Set Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L s Db a d Withstand Load (N) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
BRUSP-8-P M8 1.25 14 1.5 4.76 1.5 1.2 2 1 0.68 15.01 CAD Cart
BRUSP-10-P M10 1.5 16 2 6.35 1.5 2.5 5 1 1.5 19.04 CAD Cart
BRUSP-12-P M12 1.75 20 2.5 7.94 2 3 6 1 2 24.48 CAD Cart
BRUSP-16-P M16 2 25 3 9.53 2 3.5 8 1 4.8 51.54 CAD Cart
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
BRUSP-P
Main Body PEEK/Light Brown
Main Ball PEEK/Light Brown
Sub Ball SUS440C(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • Set screw type ball rollers for upward applications.
  • We offer a full lineup of this type of ball roller. You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
  • BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
  • BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.

Precautions for Use

  • BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
  • BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.

Product List

Most Read