Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFB-M5-8 | M5 | 0.8 | 8 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 2 | 7.95 | CAD | Cart |
SFB-M5-10 | M5 | 0.8 | 10 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 2.3 | 6.97 | CAD | Cart |
SFB-M5-12 | M5 | 0.8 | 12 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 2.5 | 6.97 | CAD | Cart |
SFB-M5-16 | M5 | 0.8 | 16 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 3 | 8.48 | CAD | Cart |
SFB-M5-20 | M5 | 0.8 | 20 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 3.5 | 8.48 | CAD | Cart |
SFB-M5-25 | M5 | 0.8 | 25 | 11.4 | 8.5 | 2.75 | 0.9 | 3 | 1.6 | 1.6 | 4 | 20 | 4 | 8.99 | CAD | Cart |
*1: SFB Steel - Ferrosoferric Oxide Coating is the standard product.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SFB | |
---|---|
Main Body | SCM435 Ferrosoferric Oxide Coating(Black) |
Strength Class | 10.9 |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket button head cap screws with wide bearing surface and are resistant to looseness.
- Intended for reducing the size of devices and applications with limited overhead space.