• Special Screws
  • Simplified Work

SFBS-M3-12

Socket Button Head Cap Screws with Flange

  • Space

Dimension Drawing

SFBSSocket Button Head Cap Screws with Flange寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
12

Unit : mm

Part Number Max. Torque(N・m) M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SFBS-M3-12 0.25 M3 0.5 12 7 5.2 1.65 0.6 2 1.05 1 20 0.78 11.03 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SFBS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Reducing the size of equipment and devices

Characteristics

  • Socket button head cap screws with wide bearing surface and are resistant to looseness.
  • Intended for reducing the size of devices and applications with limited overhead space.

Most Read