Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | t | T (Approx.) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNHP3S-M4-8 | M4 | 0.7 | 8 | 10 | 2.8 | 7 | 0.8 | 1 | 20 | 2 | 9.22 | CAD | Cart |
SNHP3S-M4-10 | M4 | 0.7 | 10 | 10 | 2.8 | 7 | 0.8 | 1 | 20 | 2.2 | 9.22 | CAD | Cart |
SNHP3S-M4-12 | M4 | 0.7 | 12 | 10 | 2.8 | 7 | 0.8 | 1 | 20 | 2.3 | 9.22 | CAD | Cart |
SNHP3S-M4-16 | M4 | 0.7 | 16 | 10 | 2.8 | 7 | 0.8 | 1 | 20 | 2.6 | 11.58 | CAD | Cart |
SNHP3S-M5-8 | M5 | 0.8 | 8 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 3.3 | 14.48 | CAD | Cart |
SNHP3S-M5-10 | M5 | 0.8 | 10 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 3.5 | 14.22 | CAD | Cart |
SNHP3S-M5-12 | M5 | 0.8 | 12 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 3.8 | 14.48 | CAD | Cart |
SNHP3S-M5-16 | M5 | 0.8 | 16 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 4.3 | 15.27 | CAD | Cart |
SNHP3S-M5-20 | M5 | 0.8 | 20 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 4.8 | 16.58 | CAD | Cart |
SNHP3S-M5-25 | M5 | 0.8 | 25 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 5.3 | 17.64 | CAD | Cart |
SNHP3S-M5-30 | M5 | 0.8 | 30 | 12 | 3.5 | 8 | 0.8 | 1.3 | 20 | 6 | 19.74 | CAD | Cart |
SNHP3S-M6-10 | M6 | 1 | 10 | 13 | 4 | 10 | 1 | 1.5 | 20 | 6.5 | 14.48 | CAD | Cart |
SNHP3S-M6-12 | M6 | 1 | 12 | 13 | 4 | 10 | 1 | 1.5 | 20 | 6.8 | 14.48 | CAD | Cart |
SNHP3S-M6-16 | M6 | 1 | 16 | 13 | 4 | 10 | 1 | 1.5 | 20 | 7.5 | 15.79 | CAD | Cart |
SNHP3S-M6-20 | M6 | 1 | 20 | 13 | 4 | 10 | 1 | 1.5 | 20 | 8.2 | 16.58 | CAD | Cart |
SNHP3S-M6-25 | M6 | 1 | 25 | 13 | 4 | 10 | 1 | 1.5 | 20 | 8.9 | 17.64 | CAD | Cart |
SNHP3S-M6-30 | M6 | 1 | 30 | 13 | 4 | 10 | 1 | 1.5 | 20 | 9.9 | 19.74 | CAD | Cart |
SNHP3S-M6-35 | M6 | 1 | 35 | 13 | 4 | 10 | 1 | 1.5 | 20 | 11 | 21.06 | CAD | Cart |
SNHP3S-M8-12 | M8 | 1.25 | 12 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 13 | 15.79 | CAD | Cart |
SNHP3S-M8-16 | M8 | 1.25 | 16 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 15 | 15.79 | CAD | Cart |
SNHP3S-M8-20 | M8 | 1.25 | 20 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 16 | 16.45 | CAD | Cart |
SNHP3S-M8-25 | M8 | 1.25 | 25 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 18 | 17.50 | CAD | Cart |
SNHP3S-M8-30 | M8 | 1.25 | 30 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 20 | 19.61 | CAD | Cart |
SNHP3S-M8-35 | M8 | 1.25 | 35 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 21 | 20.93 | CAD | Cart |
SNHP3S-M8-40 | M8 | 1.25 | 40 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 23 | 21.06 | CAD | Cart |
SNHP3S-M8-45 | M8 | 1.25 | 45 | 18 | 5.5 | 13 | 1.6 | 2 | 10 | 24 | 22.37 | CAD | Cart |
SNHP3S-M10-20 | M10 | 1.5 | 20 | 22 | 7 | 17 | 1.6 | 2.5 | 10 | 31 | 25.00 | CAD | Cart |
SNHP3S-M10-25 | M10 | 1.5 | 25 | 22 | 7 | 17 | 1.6 | 2.5 | 10 | 33 | 25.00 | CAD | Cart |
SNHP3S-M10-30 | M10 | 1.5 | 30 | 22 | 7 | 17 | 1.6 | 2.5 | 10 | 34 | 26.32 | CAD | Cart |
SNHP3S-M10-35 | M10 | 1.5 | 35 | 22 | 7 | 17 | 1.6 | 2.5 | 10 | 38 | 28.03 | CAD | Cart |
SNHP3S-M10-40 | M10 | 1.5 | 40 | 22 | 7 | 17 | 1.6 | 2.5 | 10 | 41 | 30.14 | CAD | Cart |
SNHP3S-M12-20 | M12 | 1.75 | 20 | 26 | 8 | 19 | 2.3 | 3 | 5 | 44 | 27.24 | CAD | Cart |
SNHP3S-M12-25 | M12 | 1.75 | 25 | 26 | 8 | 19 | 2.3 | 3 | 5 | 48 | 27.24 | CAD | Cart |
SNHP3S-M12-30 | M12 | 1.75 | 30 | 26 | 8 | 19 | 2.3 | 3 | 5 | 52 | 27.24 | CAD | Cart |
SNHP3S-M12-35 | M12 | 1.75 | 35 | 26 | 8 | 19 | 2.3 | 3 | 5 | 56 | 28.03 | CAD | Cart |
SNHP3S-M12-40 | M12 | 1.75 | 40 | 26 | 8 | 19 | 2.3 | 3 | 5 | 60 | 30.14 | CAD | Cart |
SNHP3S-M12-45 | M12 | 1.75 | 45 | 26 | 8 | 19 | 2.3 | 3 | 5 | 63 | 31.58 | CAD | Cart |
SNHP3S-M12-50 | M12 | 1.75 | 50 | 26 | 8 | 19 | 2.3 | 3 | 5 | 66 | 32.90 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNHP3S | |
---|---|
Screw Body | Equivalent to SUS304 |
Screw Body Strength Class | A2 - 50 |
Plain Washer | SUS304 |
Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Old JIS plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)