Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D | L1 | B | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSI1T-M3-8-UT | M3 | 0.5 | 8 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.52 | 29.45 | CAD | Cart |
SNSI1T-M3-10-UT | M3 | 0.5 | 10 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.57 | 27.00 | CAD | Cart |
SNSI1T-M3-12-UT | M3 | 0.5 | 12 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.61 | 27.50 | CAD | Cart |
SNSI1T-M3-16-UT | M3 | 0.5 | 16 | 5.5 | 7 | 3 | 2.5 | 0.5 | 10 | 0.73 | 32.89 | CAD | Cart |
SNSI1T-M4-8-UT | M4 | 0.7 | 8 | 7 | 9 | 4 | 3 | 0.8 | 10 | 1.1 | 29.30 | CAD | Cart |
SNSI1T-M4-10-UT | M4 | 0.7 | 10 | 7 | 9 | 4 | 3 | 0.8 | 10 | 1.2 | 27.91 | CAD | Cart |
SNSI1T-M4-12-UT | M4 | 0.7 | 12 | 7 | 9 | 4 | 3 | 0.8 | 10 | 1.3 | 30.19 | CAD | Cart |
SNSI1T-M4-16-UT | M4 | 0.7 | 16 | 7 | 9 | 4 | 3 | 0.8 | 10 | 1.5 | 34.70 | CAD | Cart |
SNSI1T-M4-20-UT | M4 | 0.7 | 20 | 7 | 9 | 4 | 3 | 0.8 | 10 | 1.7 | 34.70 | CAD | Cart |
SNSI1T-M5-10-UT | M5 | 0.8 | 10 | 8.5 | 10 | 5 | 4 | 1 | 10 | 1.8 | 32.41 | CAD | Cart |
SNSI1T-M5-12-UT | M5 | 0.8 | 12 | 8.5 | 10 | 5 | 4 | 1 | 10 | 2 | 33.30 | CAD | Cart |
SNSI1T-M5-16-UT | M5 | 0.8 | 16 | 8.5 | 10 | 5 | 4 | 1 | 10 | 2.3 | 37.81 | CAD | Cart |
SNSI1T-M5-20-UT | M5 | 0.8 | 20 | 8.5 | 10 | 5 | 4 | 1 | 10 | 2.6 | 39.20 | CAD | Cart |
SNSI1T-M5-25-UT | M5 | 0.8 | 25 | 8.5 | 10 | 5 | 4 | 1 | 10 | 3 | 43.20 | CAD | Cart |
SNSI1T-M6-12-UT | M6 | 1 | 12 | 10 | 12.5 | 6 | 5 | 1.5 | 10 | 3.6 | 40.50 | CAD | Cart |
SNSI1T-M6-16-UT | M6 | 1 | 16 | 10 | 12.5 | 6 | 5 | 1.5 | 10 | 4 | 43.20 | CAD | Cart |
SNSI1T-M6-20-UT | M6 | 1 | 20 | 10 | 12.5 | 6 | 5 | 1.5 | 10 | 4.4 | 43.70 | CAD | Cart |
SNSI1T-M6-25-UT | M6 | 1 | 25 | 10 | 12.5 | 6 | 5 | 1.5 | 10 | 5 | 46.80 | CAD | Cart |
SNSI1T-M6-30-UT | M6 | 1 | 30 | 10 | 12.5 | 6 | 5 | 1.5 | 10 | 5.4 | 58.09 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNSI1T-UT | |
---|---|
Screw Body | TW340 (Grade 2 Titanium) |
Plain Washer*1 | TP340 (Grade 2 Titanium) |
*1: The material of SNSI1T-M3-UT is TP270 (grade 1 titanium).
Application
Lighter-weight automobiles, aircrafts/aerospace equipment, robots, etc.FPD production equipment / Semiconductor manufacturing equipment / Electrical and electronic equipment / Offshore instruments / Plating facilities / General industrial equipment
Characteristics
- Titanium hex socket head cap screws with captive washers.
- Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
- When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Excellent chemical resistance / seawater resistance.
Mechanical Properties
TW270 (Grade 1 Titanium) | TW340 (Grade 2 Titanium) | |
---|---|---|
Tensile Strength (N/mm2) | 270-410 | 340-510 |
0.2% Proof Load (N/mm2) | 165 or More | 215 or More |
Elongation (%) | 27 or More | 23 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
TW270 (Grade 1 Titanium) TW340 (Grade 2 Titanium) |
|
---|---|
Specific Gravity | 4.51 |
Melting Point (°C) | 1668 |
Longitudinal Elastic Modulus (GPa) | 106 |
Thermal Conductivity (W/(m・K)) | 17.16 |
Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
Electric Resistance (µΩ・m) | 0.55 |
Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.