Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|
SCX-M3-N | M3 | 0.5 | 5.5 | 2.3 | 0.16 | 38.95 | CAD | Cart |
SCX-M4-N | M4 | 0.7 | 7 | 3.1 | 0.38 | 36.86 | CAD | Cart |
SCX-M5-N | M5 | 0.8 | 8 | 4.6 | 0.68 | 40.76 | CAD | Cart |
SCX-M6-N | M6 | 1 | 10 | 5 | 1.2 | 46.08 | CAD | Cart |
SCX-M8-N | M8 | 1.25 | 13 | 6.7 | 2.8 | 53.47 | CAD | Cart |
SCX-M10-N | M10 | 1.5 | 16 | 8.2 | 5.1 | 59.99 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SCX-N | |
---|---|
Main Body | Al2O3(99.5% Alumina) |
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- Ceramic made from 99.5% high-purity alumina.
- Usable continually at 1500°C.
- They have excellent heat resistance, chemical resistance, and electrical insulation.
- The properties of ceramic screws⇒The Properties of Ceramic Screws