Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|
SHNI-M3 | M3 | 0.5 | 5.5 | 2.4 | 0.37 | 33.98 | CAD | Cart |
SHNI-M4 | M4 | 0.7 | 7 | 3.2 | 0.86 | 39.31 | CAD | Cart |
SHNI-M5 | M5 | 0.8 | 8 | 4 | 1.3 | 44.90 | CAD | Cart |
SHNI-M6 | M6 | 1 | 10 | 5 | 2.6 | 51.66 | CAD | Cart |
SHNI-M8 | M8 | 1.25 | 13 | 6.5 | 5.9 | 65.31 | CAD | Cart |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHNI | |
---|---|
Main Body | NCF600(Inconel*1) |
*1: Inconel is a registered trademark of Special Metals Corporation.
Application
FPD production equipment, semiconductor devices, printed circuit board etching devices,metallic surface treatment equipment and facilities, and chemical plants
Characteristics
- Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
- Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
- Nearly complete corrosion resistance against ammonia.
- Excellent heat resistance and creep resistance. High strength even near 600 deg C.
Mechanical Properties
Inconel (UNS N06600) | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 548 - 695 | 520 or More |
0.2% Proof Load (N/mm2) | 205 - 352 | 205 or More |
Elongation (%) | 35-55 | 40 or More |
Hardness (HRB) | 65 - 85 | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Inconel (UNS N06600) | SUS304 | |
---|---|---|
Specific Gravity | 8.42 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 207 | 193 |
Specific Heat (J/kg·K) | 444 | 500 |
Electric Resistance (µΩ・m) | 1.0 | 0.7 |
Thermal Conductivity (W/(m・K)) | 16.7 | 17 |
Linear Expansion Coefficient (K-1) | 13.4 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.