Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|
SNSL-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 5 | 0.67 | 4.78 | CAD | Cart |
SNSL-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 5 | 0.71 | 4.78 | CAD | Cart |
SNSL-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 5 | 0.8 | 4.78 | CAD | Cart |
SNSL-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 5 | 0.88 | 4.78 | CAD | Cart |
SNSL-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 5 | 0.96 | 5.20 | CAD | Cart |
SNSL-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 5 | 1.2 | 5.95 | CAD | Cart |
SNSL-M4-5 | M4 | 0.7 | 5 | 7 | 4 | 3 | 5 | 1.4 | 4.78 | CAD | Cart |
SNSL-M4-6 | M4 | 0.7 | 6 | 7 | 4 | 3 | 5 | 1.5 | 4.78 | CAD | Cart |
SNSL-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 5 | 1.7 | 4.78 | CAD | Cart |
SNSL-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 5 | 1.8 | 4.78 | CAD | Cart |
SNSL-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 5 | 2 | 5.34 | CAD | Cart |
SNSL-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 5 | 2.3 | 6.52 | CAD | Cart |
SNSL-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 5 | 2.7 | 6.94 | CAD | Cart |
SNSL-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 5 | 3.2 | 8.06 | CAD | Cart |
SNSL-M5-6 | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 5 | 2.2 | 5.20 | CAD | Cart |
SNSL-M5-8 | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 5 | 2.5 | 5.20 | CAD | Cart |
SNSL-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 5 | 2.7 | 5.20 | CAD | Cart |
SNSL-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 5 | 3 | 5.34 | CAD | Cart |
SNSL-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 5 | 3.5 | 6.52 | CAD | Cart |
SNSL-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 5 | 4 | 6.94 | CAD | Cart |
SNSL-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 5 | 4.8 | 8.06 | CAD | Cart |
SNSL-M6-8 | M6 | 1 | 8 | 10 | 6 | 5 | 5 | 4.3 | 6.52 | CAD | Cart |
SNSL-M6-10 | M6 | 1 | 10 | 10 | 6 | 5 | 5 | 4.7 | 6.52 | CAD | Cart |
SNSL-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 5 | 5.1 | 6.52 | CAD | Cart |
SNSL-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 5 | 5.8 | 6.94 | CAD | Cart |
SNSL-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 5 | 6.5 | 7.55 | CAD | Cart |
SNSL-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 5 | 7.6 | 8.06 | CAD | Cart |
SNSL-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 5 | 8.3 | 9.67 | CAD | Cart |
SNSL-M8-12 | M8 | 1.25 | 12 | 13 | 8 | 6 | 5 | 11 | 9.37 | CAD | Cart |
SNSL-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 5 | 12 | 9.37 | CAD | Cart |
SNSL-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 5 | 13 | 9.37 | CAD | Cart |
SNSL-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 5 | 15 | 10.14 | CAD | Cart |
SNSL-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 5 | 17 | 11.54 | CAD | Cart |
SNSL-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 5 | 19 | 14.45 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSL | |
---|---|
Main Body | SUS316L |
Strength Class | A4-70 |
Application
FPD production equipment, semiconductor devices, aquaticapplications, and general industrial machines
Characteristics
- These screws have corrosion resistibility against chemical products and seawater environments that matches or exceeds SUS304.
- Nonmagnetic.
- SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting corrosion and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistibility.
- High strength even under high temperatures because of basic components include Mo.