• Special Screws
  • Heat Resistance

SPD-C

Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPD-CPlastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPD-M3-6-C M3 0.5 6 5.5 3 2.5 0.12 1 0.13 88.86 CAD Cart
SPD-M3-8-C M3 0.5 8 5.5 3 2.5 0.12 1 0.15 95.94 CAD Cart
SPD-M3-10-C M3 0.5 10 5.5 3 2.5 0.12 1 0.16 104.90 CAD Cart
SPD-M3-12-C M3 0.5 12 5.5 3 2.5 0.12 1 0.18 112.15 CAD Cart
SPD-M3-16-C M3 0.5 16 5.5 3 2.5 0.12 1 0.21 128.34 CAD Cart
SPD-M4-6-C M4 0.7 6 7 4 3 0.27 1 0.28 105.38 CAD Cart
SPD-M4-8-C M4 0.7 8 7 4 3 0.27 1 0.3 115.29 CAD Cart
SPD-M4-10-C M4 0.7 10 7 4 3 0.27 1 0.33 125.83 CAD Cart
SPD-M4-12-C M4 0.7 12 7 4 3 0.27 1 0.36 135.73 CAD Cart
SPD-M4-16-C M4 0.7 16 7 4 3 0.27 1 0.41 154.91 CAD Cart
SPD-M4-20-C M4 0.7 20 7 4 3 0.27 1 0.49 174.58 CAD Cart
SPD-M4-25-C M4 0.7 25 7 4 3 0.27 1 0.58 199.72 CAD Cart
SPD-M5-8-C M5 0.8 8 8.5 5 4 0.54 1 0.45 120.64 CAD Cart
SPD-M5-10-C M5 0.8 10 8.5 5 4 0.54 1 0.5 130.38 CAD Cart
SPD-M5-12-C M5 0.8 12 8.5 5 4 0.54 1 0.54 141.23 CAD Cart
SPD-M5-16-C M5 0.8 16 8.5 5 4 0.54 1 0.63 160.43 CAD Cart
SPD-M5-20-C M5 0.8 20 8.5 5 4 0.54 1 0.74 179.30 CAD Cart
SPD-M5-25-C M5 0.8 25 8.5 5 4 0.54 1 0.88 207.59 CAD Cart
SPD-M5-30-C M5 0.8 30 8.5 5 4 0.54 1 1 228.03 CAD Cart
SPD-M6-10-C M6 1 10 10 6 5 0.95 1 0.86 147.06 CAD Cart
SPD-M6-12-C M6 1 12 10 6 5 0.95 1 0.93 158.86 CAD Cart
SPD-M6-16-C M6 1 16 10 6 5 0.95 1 1.1 180.87 CAD Cart
SPD-M6-20-C M6 1 20 10 6 5 0.95 1 1.2 199.74 CAD Cart
SPD-M6-25-C M6 1 25 10 6 5 0.95 1 1.4 231.17 CAD Cart
SPD-M6-30-C M6 1 30 10 6 5 0.95 1 1.5 256.34 CAD Cart
SPD-M6-40-C M6 1 40 10 6 5 0.95 1 2 317.66 CAD Cart
SPD-M8-10-C M8 1.25 10 13 8 6 2.26 1 1.9 180.85 CAD Cart
SPD-M8-12-C M8 1.25 12 13 8 6 2.26 1 2 193.42 CAD Cart
SPD-M8-16-C M8 1.25 16 13 8 6 2.26 1 2.2 217.06 CAD Cart
SPD-M8-20-C M8 1.25 20 13 8 6 2.26 1 2.5 242.19 CAD Cart
SPD-M8-25-C M8 1.25 25 13 8 6 2.26 1 2.8 276.78 CAD Cart
SPD-M8-30-C M8 1.25 30 13 8 6 2.26 1 3.1 309.81 CAD Cart
SPD-M8-40-C M8 1.25 40 13 8 6 2.26 1 3.8 371.14 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Related Products

SPDC-C VESPEL SCP-5000 Hex Socket Head Screw, which has a continuous duty temperature of 350 °C, is available.
SPDC-C

SPD-CPlastic Screws - Hex Socket Head Cap Screws - VESPEL (Grade: SP-1)


Product List

Most Read