Specs/CAD
Unit : mm
Part Number | d | D | t | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|
SPT-3-W | 3.2 | 7 | 0.5 | 0.032 | 4.23 | CAD | Cart |
SPT-4-W | 4.3 | 9 | 0.8 | 0.082 | 4.93 | CAD | Cart |
SPT-5-W | 5.3 | 10 | 1 | 0.12 | 5.32 | CAD | Cart |
SPT-6-W | 6.4 | 12.5 | 1.6 | 0.3 | 6.08 | CAD | Cart |
SPT-8-W | 8.4 | 17 | 1.6 | 0.57 | 7.00 | CAD | Cart |
SPT-10-W | 10.5 | 21 | 2 | 1.1 | 8.32 | CAD | Cart |
SPT-12-W | 13 | 24 | 2.5 | 1.7 | 10.06 | CAD | Cart |
Related Services
Material/Finish
SPT-N/SPT-W | |
---|---|
Main body | PTFE(Polytetrafluoroethylene) /White |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- PTFE (Polytetrafluoroethylene) is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate it.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws