NBK logo

  • Special Screws
  • Heat Resistance

Phillips Pan Head Captive Screws - SUS316L

SSCPL

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSCPLPhillips Pan Head Captive Screws - SUS316L寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed Socket No. Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSCPL-M3-8 M3 0.5 8 4 5.5 2 2.2 2 0.61 3.94 CAD Cart
SSCPL-M3-10 M3 0.5 10 4 5.5 2 2.2 2 0.69 3.94 CAD Cart
SSCPL-M3-12 M3 0.5 12 4 5.5 2 2.2 2 0.77 3.94 CAD Cart
SSCPL-M3-16 M3 0.5 16 4 5.5 2 2.2 2 0.94 3.94 CAD Cart
SSCPL-M4-10 M4 0.7 10 5 7 2.6 3 2 1.3 4.07 CAD Cart
SSCPL-M4-12 M4 0.7 12 5 7 2.6 3 2 1.5 4.07 CAD Cart
SSCPL-M4-16 M4 0.7 16 5 7 2.6 3 2 1.8 4.07 CAD Cart
SSCPL-M4-20 M4 0.7 20 5 7 2.6 3 2 2.1 4.07 CAD Cart
SSCPL-M5-12 M5 0.8 12 6 9 3.3 3.9 2 2.7 4.61 CAD Cart
SSCPL-M5-16 M5 0.8 16 6 9 3.3 3.9 2 3.1 4.61 CAD Cart
SSCPL-M5-20 M5 0.8 20 6 9 3.3 3.9 2 3.6 4.61 CAD Cart
SSCPL-M5-25 M5 0.8 25 6 9 3.3 3.9 2 4.2 4.61 CAD Cart
SSCPL-M6-12 M6 1 12 8 10.5 3.9 4.6 3 4.3 5.15 CAD Cart
SSCPL-M6-16 M6 1 16 8 10.5 3.9 4.6 3 4.9 5.15 CAD Cart
SSCPL-M6-20 M6 1 20 8 10.5 3.9 4.6 3 5.6 5.15 CAD Cart
SSCPL-M6-25 M6 1 25 8 10.5 3.9 4.6 3 6.5 5.15 CAD Cart
SSCPL-M6-30 M6 1 30 8 10.5 3.9 4.6 3 7.4 5.15 CAD Cart
SSCPL-M8-16 M8 1.25 16 10 14 5.2 6.3 3 10 6.51 CAD Cart
SSCPL-M8-20 M8 1.25 20 10 14 5.2 6.3 3 11 6.51 CAD Cart
SSCPL-M8-25 M8 1.25 25 10 14 5.2 6.3 3 13 6.51 CAD Cart
SSCPL-M8-30 M8 1.25 30 10 14 5.2 6.3 3 15 6.51 CAD Cart
SSCPL-M8-35 M8 1.25 35 10 14 5.2 6.3 3 16 6.51 CAD Cart
SSCPL-M8-40 M8 1.25 40 10 14 5.2 6.3 3 18 6.51 CAD Cart
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
SSCPL
Main Body SUS316L
Strength Class A4-50

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Mounting Example

Make a screw hole in the cover, and then pass the SSCPL thread part through it. Even when the screw is removed from the frame, SSCPL does not fall out of the cover because the SSCPL thread part catches on the cover screw hole.

SSCPLPhillips Pan Head Captive Screws - SUS316L


Product List

Click here to see Heat Resistance

Click here to see Special Screws