• Special Screws
  • Heat Resistance

Socket Head Cap Screw with Special Low Profile - Stainless Steel

SSHL

  • Space
  • Chemical-proof
  • Nonmagnetic

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 B t L1 Max. Torque(N・m) Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHL-M3-6 M3 0.5 6 6 1.5 2 1.3 1 10 0.44 17.32 CAD Cart
SSHL-M3-8 M3 0.5 8 6 1.5 2 1.3 1 10 0.53 17.32 CAD Cart
SSHL-M3-10 M3 0.5 10 6 1.5 2 1.3 1 10 0.61 17.32 CAD Cart
SSHL-M4-6 M4 0.7 6 8 2 2.5 1.5 2 10 0.89 20.04 CAD Cart
SSHL-M4-8 M4 0.7 8 8 2 2.5 1.5 2 10 1 20.04 CAD Cart
SSHL-M4-10 M4 0.7 10 8 2 2.5 1.5 2 10 1.2 20.04 CAD Cart
SSHL-M5-8 M5 0.8 8 9 3 3 1.5 5 10 0.98 20.94 CAD Cart
SSHL-M5-10 M5 0.8 10 9 3 3 1.5 5 10 1.2 20.94 CAD Cart
SSHL-M5-12 M5 0.8 12 9 3 3 1.5 5 10 1.5 20.94 CAD Cart
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
SSHL
Main Body SUS316L
Strength Class A4-70

Do not exceed the max. tightening torque.


Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with special low profile made of stainless steel.
  • The head height for all screws is 1.5 mm or less. Intended for reducing the size of devices and applications with limited overhead space.
  • The following two types of stainless materials are available as standard.
    SSHS----SUSXM7(S.S. grade:A2)
    SSHL----SUS316L
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • To distinguish from SSHS, SSHL has a cup point tip.

SSHLSocket Head Cap Screw with Special Low Profile - Stainless Steel


Product List

Click here to see Heat Resistance

Click here to see Special Screws

Most Read